2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

093T80802012S(high)

Expand Table
Tüm tedarikçi ülkeler/bölgeler
EN
1/5
Part #
PARTNR
Profile
PROFILE
Surface finish
FN
D [mm]
Thread
M
Weight
WEIGHT [g]
Customs Tariff Number
CTN
ID #
ID
Certificate
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
EAN-Code
EAN
LOD Level
LODLEVEL
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
093T80800812S
-
Powder coated
14.5 (M12)
M8
384.0
79070000
100857
4066061009686
HIGH
093T80801008S
I
Powder coated
9 (M8)
M10
436.0
79070000
100859
4066061009709
HIGH
093T80801012S
B
Powder coated
14.5 (M12)
M10
382.0
79070000
100861
4066061009723
HIGH
093T80801208S
I
Powder coated
9 (M8)
M12
433.0
79070000
100864
4066061009747
HIGH
093T80801212S
B
Powder coated
14.5 (M12)
M12
380.0
79070000
100866
4066061001789
HIGH
093T80801408S
I
Powder coated
9 (M8)
M14
437.0
79070000
100868
4066061009778
HIGH
093T80801412S
-
Powder coated
14.5 (M12)
M14
374.0
79070000
100869
4066061009785
HIGH
093T80801608S
I
Powder coated
9 (M8)
M16
425.0
79070000
100872
4066061009815
HIGH
093T80801612S
B
Powder coated
14.5 (M12)
M16
367.0
79070000
100874
4066061009839
HIGH
093T80802008S
I
Powder coated
9 (M8)
M20
416.0
79070000
100876
4066061009853
HIGH
093T80802012S
-
Powder coated
14.5 (M12)
M20
353.0
79070000
100878
4066061009877
HIGH
093T80800808A
I
Powder coated
9 (M8)
M8
483.0
79070000
141389
4066061064791
HIGH
093T80800812A
B
Powder coated
14.5 (M12)
M8
384.0
79070000
141395
4066061064852
HIGH
093T80801008A
I
Powder coated
9 (M8)
M10
436.0
79070000
141390
4066061064807
HIGH
093T80801012A
B
Powder coated
14.5 (M12)
M10
382.0
79070000
141396
4066061064869
HIGH
093T80801208A
I
Powder coated
9 (M8)
M12
433.0
79070000
141391
4066061064814
HIGH
093T80801212A
B
Powder coated
14.5 (M12)
M12
380.0
79070000
141397
4066061064876
HIGH
093T80801408A
I
Powder coated
9 (M8)
M14
437.0
79070000
141392
4066061064821
HIGH
093T80801412A
B
Powder coated
14.5 (M12)
M14
374.0
79070000
141398
4066061064883
HIGH
Sıkıştırılmış görünümü göster (24 yapılandırılabilir ürünler)
Sipariş numarası093T80802012S
Son değişiklik30.06.2025 08:44:04
Parça

Sınıflandırmalar