Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Stainless steel tube connector
EMS round tube
Accessories
Leveling foot - Accessories
RK Rose+Krieger
...
Stainless steel tube connector
EMS round tube
Accessories
Leveling foot - Accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
4696301 Gelenkstellfuss M20
Vertical Mode
Expand Table
Tüm tedarikçi ülkeler/bölgeler
Preferred catalog language
EN
Reset filters
1/5
Article
ARTIKEL
Typ
TYPE
Order-No.
BEST
Version
AUSF
Vibration damper available?
AUSFDAMPER
comment
BEMERKUNG
A [mm]
B [mm]
Total height
C [mm]
E
Width across flats on thread
G
Advise: Scale of pack quantities
HINWEISVPE
Weight
CNSMASSEXACT [kg]
Maintenance interval
WARTUNGSINTVALL
GTIN / EAN/UPC-Code
CNSEAN
Standard delivery time of the item after receipt of order
CNSSTDDTIME
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
Leveling foot
M8
4016311
not corrosion resistent
with vibration damper
Leveling foot without mounting hole
30
21
35.0
-
0
None
0.039
No Need
4046669212695
2 Days after receipt of order
Leveling foot
M10
4016302
not corrosion resistent
without vibration damper
Leveling foot without mounting hole
50
30
93.0
15°
12
None
0.073
No Need
4046669212671
2 Days after receipt of order
Leveling foot
M10
4016312
not corrosion resistent
with vibration damper
Leveling foot without mounting hole
50
32
95.0
15°
12
None
0.078
No Need
4046669212701
2 Days after receipt of order
Leveling foot
M12
4016313
not corrosion resistent
with vibration damper
Leveling foot without mounting hole
80
35
126.0
15°
12
None
0.158
No Need
4046669212718
2 Days after receipt of order
Leveling foot
M12
A1236041A09_039
not corrosion resistent
without vibration damper
Leveling foot without mounting hole
80
40
78.0
15°
12
None
0.138
No Need
4046669831308
2 Days after receipt of order
Leveling foot
M12
4016303
not corrosion resistent
without vibration damper
Leveling foot without mounting hole
80
33
124.0
15°
12
None
0.138
No Need
4046669212688
2 Days after receipt of order
Leveling foot
M16
4026301
corrosion resistent
without vibration damper
Leveling foot without mounting hole
80
46
156.0
15°
12
None
0.267
No Need
4046669213968
2 Days after receipt of order
Leveling foot
M16
4026311
corrosion resistent
with vibration damper
Leveling foot without mounting hole
80
49
159.0
15°
12
None
0.285
No Need
4046669213975
2 Days after receipt of order
Leveling foot
M20
4046301
not corrosion resistent
without vibration damper
Leveling foot without mounting hole
60
51
185.0
15°
16
None
0.418
No Need
4046669214859
2 Days after receipt of order
Leveling foot
M20
4046311
not corrosion resistent
with vibration damper
Leveling foot without mounting hole
60
53
187.0
15°
16
None
0.437
No Need
4046669214866
2 Days after receipt of order
Leveling foot
M20
4696301
not corrosion resistent
without vibration damper
Leveling foot without mounting hole
102
48
185.0
15°
16
None
0.473
No Need
4046669218659
2 Days after receipt of order
Leveling foot
M20
4696302
not corrosion resistent
without vibration damper
Leveling foot without mounting hole
124
74
200.0
8°
17
None
0.624
No Need
4046669218666
2 Days after receipt of order
Leveling foot
M20
4C16300
not corrosion resistent
without vibration damper
Leveling foot with mounting hole
124
84
175.0
8°
17
None
0.558
No Need
4046669235878
2 Days after receipt of order
Leveling foot
M20
4046312
corrosion resistent
with vibration damper
Leveling foot without mounting hole
124
83
208.0
8°
17
None
0.829
No Need
4046669214873
2 Days after receipt of order
Leveling foot
M10
4019302
corrosion resistent
without vibration damper
Leveling foot without mounting hole
50
28
93.0
15°
12
None
0.069
No Need
4046669213661
2 Days after receipt of order
Leveling foot/ adjustable foot
M10
90611
not corrosion resistent
without vibration damper
Leveling foot without mounting hole
39
18
118.0
10°
13
None
0.078
No Need
4046669200906
2 Days after receipt of order
Leveling foot/ adjustable foot
M16
4606301
not corrosion resistent
without vibration damper
Leveling foot without mounting hole
60
46
130.0
15°
13
None
0.280
No Need
4046669265820
2 Days after receipt of order
Leveling foot
M8
4016321
corrosion resistent
without vibration damper
Leveling foot without mounting hole
40
39
56.0
15°
14
None
0.049
No Need
4046669212725
2 Days after receipt of order
Leveling foot
M10
4016322
corrosion resistent
without vibration damper
Leveling foot without mounting hole
60
37
100.0
15°
14
None
0.088
No Need
4046669212732
2 Days after receipt of order
Sıkıştırılmış görünümü göster (25 ürün)
Parça bilgileri
Benzer parçalar
Aksesuarlar
Request for quote (RFQ)
RK Rose+Krieger
- Leveling foot
Sipariş numarası
4696301
Shorttext
Accessories
Son değişiklik
31.07.2025 12:28:18
Parça
Anahtar Kelimeler
Accessories
Leveling foot
SYSTEM
Stainless steel tube
TUBE CONNECTING
connector
round tube
Sınıflandırmalar
By Functionality
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
Certificate ISO14001
1
Certificate REACH
1
Certificate RoHS
1
Certificate Proposition 65
0
Certificate Explosion Protection
0
Use Case
0
ECLASS 14.0
23-36-02-90 Bağlantı elemanı (profil-montaj sistemi, sınıflandırılmamış)
Üretici adı
RK Rose+Krieger
tedari̇kçi̇ni̇n adi
RK Rose+Krieger
ECLASS 12.0
23-36-02-90 Bağlantı elemanı (profil-montaj sistemi, sınıflandırılmamış)
Manufacturer name
RK Rose+Krieger
name of supplier
RK Rose+Krieger
ECLASS 9.1
23-36-02-90 Bağlantı elemanı (profil-montaj sistemi, sınıflandırılmamış)
Manufacturer name
RK Rose+Krieger
Supplier name
RK Rose+Krieger
ECLASS 8.0
23-36-02-90 Connection element (profile assembly system, unspecified)
Manufacturer name
RK Rose+Krieger
Supplier name
RK Rose+Krieger