Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 15552
Inox Cylinders
CX Series
ISO 15552 Cylinders - AISI 304 Stainless Steel Ø32-125 mm
A&T Fluid Solutions
...
Cylinder ISO 15552
Inox Cylinders
CX Series
ISO 15552 Cylinders - AISI 304 Stainless Steel Ø32-125 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CX0110500001
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Series
SER
Diameter
DI
Stroke
STROKE [mm]
Rod position
RP [mm]
Version
VERS
Seals type
ST
Atex
VAR7
Piston rod extension
VAR10
Piston rod extended
PRE [mm]
Rod accessories
RA
Front accessories
FA
Front accessories rotation
FAROT [°]
Rod accessories (for Tandem and Through rod versions)
RA2
Front accessories (for Tandem and Through rod versions)
FA2
Rear accessories rotation (Through rod version)
FA2ROT [°]
Intermediate accessories
MEDACC
1
2
3
4
5
6
7
CX0110320001
CX
032
1
0
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
-
-
0
-
-
0
-
-
0
-
CX0110400001
CX
040
1
0
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
-
-
0
-
-
0
-
-
0
-
CX0110500001
CX
050
1
0
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
-
-
0
-
-
0
-
-
0
-
CX0110630001
CX
063
1
0
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
-
-
0
-
-
0
-
-
0
-
CX0110800001
CX
080
1
0
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
-
-
0
-
-
0
-
-
0
-
CX0111000001
CX
100
1
0
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
-
-
0
-
-
0
-
-
0
-
CX0111250001
CX
125
1
0
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
-
-
0
-
-
0
-
-
0
-
Sıkıştırılmış görünümü göster (7 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
A&T Fluid Solutions
- ISO 15552 Cylinders
Shorttext
AISI 304 Stainless Steel Ø32-125 mm
Son değişiklik
18.05.2023 14:34:29
Parça
Anahtar Kelimeler
Actuators
Cylinder
Cylinders
Fluid
ISO
Pneumatic Cylinders
Series
Stainless steel
Sınıflandırmalar
By Categories
Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting
CNS
CNSERPBASE Object Properties
Standards
ISO-1x-15x-ISO 15552 ISO 15552