Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
ARI-Armaturen
ARI-Absperrklappen GBT
ARI-ZIVA®-G
Series 015 - ARI-Butterfly valves ZIVA-G
ARI-Armaturen
ARI-Absperrklappen GBT
ARI-ZIVA®-G
Series 015 - ARI-Butterfly valves ZIVA-G
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
22015 DN 25/PN 16 Notch lever ZIVA Gr.1 (DN 25-100)- 14131600002
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article
ARTIKELCODE
Productkey
PRODUKTKEY
Figure
NOTIZFIGUR
DN
NENNWEITE
PN
DRUCKSTUFE
KVS value
KVS
Material
WERKSTOFF
Material inside
WERKSTOFFINNEN
Material washer
WERKSTOFFSCHEIB
Material gasket
WERKSTOFFMAN
Connection
ANSCHLUSS
Form
FORM
Actuator
ANTRIEB
Product range
PRODUKTBEREICH
Series
PRODUKTBR
DESC1
BESCHREIBUNG1
DESC2
BESCHREIBUNG2
1
2
3
4
5
6
7
8
9
10
11
12
13
14
210150200193-02
14132600015
21015
DN200
PN 10
3000.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Gear 242-10M/ F07H17 (DN125-200)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and worm gear - industrial range
210150200291-01
14132600016
21015
DN200
PN 10
3000.000
EN-JS1049
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZIVA Gr.2 (DN 125-200)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and notch lever - industrial range
220150025191
14131600002
22015
DN 25
PN 16
20.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets - industrial range
220150025291
14131600004
22015
DN 25
PN 16
20.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and notch lever - industrial range
220150032191
14131700001
22015
DN 32
PN 16
24.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and notch lever - industrial range
220150032291
14131700012
22015
DN 32
PN 16
24.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and notch lever - industrial range
220150040191
14131800001
22015
DN 40
PN 16
41.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and notch lever - industrial range
220150040291
14131800012
22015
DN 40
PN 16
41.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and notch lever - industrial range
220150050191
14131900001
22015
DN 50
PN 16
98.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and notch lever - industrial range
220150050291
14131900012
22015
DN 50
PN 16
98.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and notch lever - industrial range
220150065191
14132000001
22015
DN 65
PN 16
190.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and notch lever - industrial range
220150065291
14132000012
22015
DN 65
PN 16
190.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and notch lever - industrial range
220150080191
14132100001
22015
DN 80
PN 16
302.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Notch lever ZIVA Gr.1 (DN 25-100)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and notch lever - industrial range
220150080193-02
14132100017
22015
DN 80
PN 16
302.000
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Gear 242-10S/ F05H11 (DN25-100)
Butterfly valves
015
ARI-ZIVA-G
Butterfly valve with threaded eyelets and worm gear - industrial range
Sıkıştırılmış görünümü göster (35 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
ARI-Armaturen
- Series 015
Sipariş numarası
14131600002
Shorttext
ARI-Butterfly valves ZIVA-G
Son değişiklik
30.04.2025 05:15:41
Parça
Anahtar Kelimeler
Series
valves
Sınıflandırmalar
CNS
CNSERPBASE Object Properties