2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

016020699

Expand Table
1/5
Firma/Herstellername
SA010ID04
Armaturen-Typbezeichnung
SA110ID04
Produktbeschreibung
SA700ID30
Beschreibungstext
SA810ID10
Bestell-Nummer
SA810ID03
GTIN-Nummer
SA810ID06
Produkt-Preview
PP
Detaillierungsgrad
LOD
Langtext
LONGDESC
1
2
SCHELL GmbH & Co. KG
Aufputz-Duscharmatur VITUS VD-Auf/Zu-T / o
Aufputz-Duscharmatur VITUS VD-T/o, Auf/Zu, Thermostat, Anschl. oben, chrom
Exposed shower tap VITUS VD open/close-T / o, Mixed water, Thermostat, Open/Closed, 2 Backflow preventer, 2x DN 15 G 1/2 AG, DN 15 G 1/2 AG (top), Chrome
016020699
4021163157550
350
Exposed shower tap VITUS VD open/close-T / o Mixed water, ThermoProtect thermostat Manual open/closed actuation. Shower connection at top. Scope of delivery Open/closed exposed shower tap Operating button open/close ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails Open/closed ceramic cartridge 2 backflow preventers (EN 1717: EB-type) 2 S-connections and rosettes (depth-adjustable) Technical data Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x DN 15 G 1/2 AG Outlet: DN 15 G 1/2 AG (top) Certificates: PA-IX 38240/IB, ACS, Belgaqua Noise class: I Flow class: B - 016020699
SCHELL GmbH & Co. KG
Aufputz-Duscharmatur VITUS VD-Auf/Zu-T / o
Aufputz-Duscharmatur VITUS VD-T /o, Auf/Zu,Therm.,man. TD , Anschl. ob., chrom
Exposed shower tap VITUS VD open/close-T / o, Mixed water, Thermostat, Open/Closed, 2 Backflow preventer, Thermal disinfection, 2x DN 15 G 1/2 AG, DN 15 G 1/2 AG (top), Chrome
016070699
4021163159059
350
Exposed shower tap VITUS VD open/close-T / o Mixed water, ThermoProtect thermostat Manual open/closed actuation. Shower connection at top. Scope of delivery Open/closed exposed shower tap Operating button open/close ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails Open/closed ceramic cartridge Valve (mechanical) for thermal disinfection (according to DVGW worksheet W 551) 2 backflow preventers (EN 1717: EB-type) 2 S-connections and rosettes (depth-adjustable) Technical data Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x DN 15 G 1/2 AG Outlet: DN 15 G 1/2 AG (top) Certificates: PA-IX 38240/IB, ACS, Belgaqua Noise class: I Flow class: B - 016070699
Sıkıştırılmış görünümü göster (2 yapılandırılabilir ürünler)
Sipariş numarası016020699
ShorttextVITUS VD-Auf/Zu-T / o
Son değişiklik03.09.2025 08:28:47
Parça
Anahtar Kelimeler

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Order Number016020699

IFC4

IFC4_IFCPIPESEGMENT Pipe Segment

OmniClass 2006

23-45_05_00 23-45 05 00 Sanitary Equipment

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Add at least 2 products with