Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
CTKB, CTKM - Brackets for Compact Air Cylinders - Clevice Mount Type Bracket
Misumi
...
CTKB, CTKM - Brackets for Compact Air Cylinders - Clevice Mount Type Bracket
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CTKB20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Accessories
AC
Tube Diameter
TD [mm]
A
A [mm]
B
B [mm]
Cd
CDD [mm]
Ct
CTT [mm]
CA
CA [mm]
CB
CB [mm]
CH
CH [mm]
CL
CL [mm]
CP
CP [mm]
CQ
CQ [mm]
CS
CS [mm]
1
2
3
4
5
6
7
CTKB12
1045 Steel
Black Oxide
Pin (1045 Steel, Electroless Nickel Plating)-1 Pc., Stopper Shafts (Steel for Spring)-2 Pcs.
12
56 (45.5)
22.0
5
4
25
5.0
14
50 (39.5)
12
15.5
6
CTKB16
1045 Steel
Black Oxide
Pin (1045 Steel, Electroless Nickel Plating)-1 Pc., Stopper Shafts (Steel for Spring)-2 Pcs.
16
58.5 (46.5)
22.0
5
4
29
6.5
15
52.5 (40.5)
14
20.0
6
CTKB20
1045 Steel
Black Oxide
Pin (1045 Steel, Electroless Nickel Plating)-1 Pc., Stopper Shafts (Steel for Spring)-2 Pcs.
20
75 (61)
29.5
8
5
36
8.0
18
66 (52)
20
25.5
9
CTKB25
1045 Steel
Black Oxide
Pin (1045 Steel, Electroless Nickel Plating)-1 Pc., Stopper Shafts (Steel for Spring)-2 Pcs.
25
85 (67.5)
32.5
10
5
40
10.0
20
75 (57.5)
24
28.0
10
CTKB32
1045 Steel
Black Oxide
Pin (1045 Steel, Electroless Nickel Plating)-1 Pc., Stopper Shafts (Steel for Spring)-2 Pcs.
32
91.5 (70)
33.0
10
5
45
18.0
20
81.5 (60)
0
34.0
10
CTKB40
1045 Steel
Black Oxide
Pin (1045 Steel, Electroless Nickel Plating)-1 Pc., Stopper Shafts (Steel for Spring)-2 Pcs.
40
100 (78.5)
39.5
10
6
52
18.0
22
90 (68.5)
0
40.0
10
CTKB50
1045 Steel
Black Oxide
Pin (1045 Steel, Electroless Nickel Plating)-1 Pc., Stopper Shafts (Steel for Spring)-2 Pcs.
50
116 (90.5)
40.5
14
7
64
22.0
28
102 (76.5)
0
50.0
14
Sıkıştırılmış görünümü göster (7 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Misumi
- CTKB, CTKM
Shorttext
Brackets for Compact Air Cylinders - Clevice Mount Type Bracket
Son değişiklik
29.11.2024 04:28:22
Parça
Anahtar Kelimeler
Bracket
Brackets
Compact Air Cylinders
Mount Type
metric
Sınıflandırmalar
CNS
CNSERPBASE Object Properties