2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A7120ACR

Expand Table
EN
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
MAT
Brand Description
BRANDDESC
Article Number
ARTNUM
Very Short Description 1
SDESCR1
Very Short Description 2
SDESCR2
Article Description
ARTDESC
International Codes
INTERCODE
Article Type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Height
HEIGHT [cm]
1
A7120ACR
Architecture
350
Chrome-plated
INDA
A7120ACR
INDA Coat rack A7120A
CLAIRE L3xH3.7xP4.5 Chromo
Brand: INDA Serie: CLAIRE Appendiabiti Prod. No.: A7120A L3xH3.7xP4.5 Chromo
EAN-13:8021586822789
Standard article
CURRENT
0
3.7
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Sipariş numarasıA7120ACR
ShorttextClothes hanger
Son değişiklik22.10.2025 12:36:48
Parça
Anahtar Kelimeler

Sınıflandırmalar

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based