Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Samtec
Connectors
Standard Board-to-Board
2mm Pitch Systems
2 mm (.0787") Pitch Socket Strips
CLT Series - CLT Series - (2,00 mm) .0787'' Low Profile Dual Wipe Socket
Samtec
...
2mm Pitch Systems
2 mm (.0787") Pitch Socket Strips
CLT Series - CLT Series - (2,00 mm) .0787'' Low Profile Dual Wipe Socket
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CLT-102-01-F-D
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part Number
PN
Series
SERIES
Number of Positions
POS
Lead Style
LS
Plating
PLOPT
Number of Rows
ROW
Alignment Pins
AOPT
Bottom Entry
BEOPT
Pick and Place Pad
PPOPT
Tape and Reel Packaging
TROPT
Pad Show/Hide (Model Only)
SHOWPAD
A
A [Gümrük]
1
CLT-102-01-F-D
CLT
-02
-01
-F = Flash Selective, 3 µ" Au / 50 µ" Ni min on Contact, Matte Tin Tail.
Double Row
Not Available
Not Available
Not Available
Not Available
Not Applicable
0.085
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Samtec
- CLT Series
Sipariş numarası
CLT-102-01-F-D
Shorttext
CLT Series - (2,00 mm) .0787'' Low Profile Dual Wipe Socket
Son değişiklik
05.07.2024 07:07:42
Parça
Anahtar Kelimeler
Connectors
Extended
Life
Products
Rugged
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Geometri yükle
Add one more to start
Karşılaştırma (0/4)