MDCA13

Expand Table
EN
1/5
Part Number
PN
Type Selection
TS
Material of Housing
MATH
Surface Treatment
ST
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
D Tolerance
DTOL [mm]
L
L [mm]
LSingle
LS [mm]
L Double
LW [mm]
L1
L1 [mm]
S
S [mm]
S Single
SS [mm]
S Double
SW [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
F
F [mm]
1
2
3
4
5
6
7
8
9
10
11
12
MDCA5
Single
Aluminum Alloy
Clear Anodizing
5
+0.065/0
10
0/-0.013
14
14
22
3
8.8
8.8
16.8
26
5
3.5
6.0
3.1
18
0
MDCA6
Single
Aluminum Alloy
Clear Anodizing
6
+0.065/0
12
0/-0.013
19
19
32
5
13.0
13.0
26.0
28
5
3.5
6.0
3.1
20
0
MDCA8
Single
Aluminum Alloy
Clear Anodizing
8
+0.065/0
15
0/-0.013
24
24
38
5
18.0
18.0
32.0
32
5
3.5
6.0
3.1
24
0
MDCA10
Single
Aluminum Alloy
Clear Anodizing
10
+0.068/0
19
0/-0.016
29
29
50
5
21.0
21.0
42.0
40
6
4.5
7.5
4.1
29
0
MDCA12
Single
Aluminum Alloy
Clear Anodizing
12
+0.068/0
21
0/-0.016
30
30
51
10
21.6
21.6
42.6
42
6
4.5
7.5
4.1
32
0
MDCA13
Single
Aluminum Alloy
Clear Anodizing
13
+0.068/0
23
0/-0.016
32
32
51
10
23.6
23.6
42.6
43
6
4.5
7.5
4.1
33
0
MDCA15
Single
Aluminum Alloy
Clear Anodizing
15
+0.068/0
26
0/-0.016
35
35
60
10
26.6
26.6
51.6
46
6
4.5
7.5
4.1
36
0
MDCA16
Single
Aluminum Alloy
Clear Anodizing
16
+0.068/0
28
0/-0.016
37
37
63
10
26.6
26.6
52.6
48
6
4.5
7.5
4.1
38
22
MDCA18
Single
Aluminum Alloy
Clear Anodizing
18
+0.068/0
30
0/-0.016
42
42
72
10
31.6
31.6
61.6
50
6
4.5
7.5
4.1
40
24
MDCA20
Single
Aluminum Alloy
Clear Anodizing
20
+0.081/0
32
0/-0.019
42
42
73
10
31.6
31.6
62.6
54
8
5.5
9.0
5.1
43
24
MDCA25
Single
Aluminum Alloy
Clear Anodizing
25
+0.081/0
40
0/-0.019
59
59
103
10
48.6
48.6
92.6
62
8
5.5
9.0
5.1
51
32
MDCA30
Single
Aluminum Alloy
Clear Anodizing
30
+0.085/0
45
0/-0.019
64
64
115
10
51.6
51.6
102.6
74
10
6.6
11.0
6.1
60
35
Sıkıştırılmış görünümü göster (12 yapılandırılabilir ürünler)
ShorttextCompact Flanged Oil Free Bushings Housing Unit - Built-In Dry Bushings - Single/Double
Son değişiklik29.05.2023 01:32:12
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties