Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
FJCLM - Compact Floating Joints - Circular Male Thread Type
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
FJCLM - Compact Floating Joints - Circular Male Thread Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FJCLM6-1.0-4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Hardness
HARD
M-Pitch
MP
T Selection
TS [mm]
h
HH [mm]
D
D [mm]
d
DD [mm]
L
L [mm]
F
F [mm]
L1
L1 [mm]
l
LL [mm]
B
B [mm]
R
R [mm]
C
C [mm]
Applicable Holders
AH
1
2
3
4
5
6
7
FJCLM4-0.7-3
1045 Carbon Steel
500HV~
4-0.7
3
3
4
14
6
4
11
9
10
1.5
0.2
N/A
FJCLM5-0.8-4
1045 Carbon Steel
500HV~
5-0.8
4
3
6
14
7
5
13
11
12
1.5
0.2
HLRA6, HLRB6, HLRC6, HLRE6
FJCLM6-1.0-4
1045 Carbon Steel
500HV~
6-1.0
4
3
7
16
8
6
19
17
14
1.5
0.2
HLRA7, HLRB7, HLRC7, HLRE7
FJCLM8-1.25-6
1045 Carbon Steel
500HV~
8-1.25
6
4
10
20
9
7
20
18
17
1.5
0.5
HLRA10, HLRB10, HLRC10, HLRE10
FJCLM10-1.5-8
1045 Carbon Steel
500HV~
10-1.5
8
4
13
24
11
8
24
21
21
2.0
0.5
HLRA13, HLRB13, HLRC13, HLRE13
FJCLM16-2.0-12
1045 Carbon Steel
500HV~
16-2.0
12
4
21
35
13
11
35
32
30
2.0
0.5
HLRA21, HLRB21, HLRC21, HLRE21
FJCLM20-2.5-15
1045 Carbon Steel
500HV~
20-2.5
15
5
25
40
15
13
40
37
36
2.0
0.5
HLRA25, HLRB25, HLRC25, HLRE25
Sıkıştırılmış görünümü göster (7 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Misumi
- FJCLM
Shorttext
Compact Floating Joints - Circular Male Thread Type
Son değişiklik
29.05.2023 08:05:45
Parça