2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FJL8-1.25-4-4

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Hardness
HARD
M-Pitch
MP
T Selection
TS [mm]
L 1 mm Increment
L [mm]
h
HH [mm]
D
D [mm]
B
B [mm]
C
C [mm]
Matching Holders
MH
1
2
3
4
5
6
7
8
9
10
11
12
13
FJL3-0.5-3-3
S45C Equivalent
Salt-bath Nitriding
500HV~
3-0.5
3
3
3
4
6
6.9
N/A
FJL4-0.7-3-3
S45C Equivalent
Salt-bath Nitriding
500HV~
4-0.7
3
3
3
6
8
9.2
HLRAF6-3
FJL5-0.8-3-3
S45C Equivalent
Salt-bath Nitriding
500HV~
5-0.8
3
3
3
6
8
9.2
N/A
FJL6-1.0-3-4
S45C Equivalent
Salt-bath Nitriding
500HV~
6-1.0
3
4
3
7
10
11.5
HLRAF7-3
FJL8-1.0-4-4
S45C Equivalent
Salt-bath Nitriding
500HV~
8-1.0
4
4
4
10
14
16.2
HLRAF10-4
FJL8-1.25-4-4
S45C Equivalent
Salt-bath Nitriding
500HV~
8-1.25
4
4
4
10
14
16.2
HLRAF10-4
FJL10-1.25-4-4
S45C Equivalent
Salt-bath Nitriding
500HV~
10-1.25
4
4
4
13
17
19.6
HLRAF13-4
FJL10-1.5-4-4
S45C Equivalent
Salt-bath Nitriding
500HV~
10-1.5
4
4
4
13
17
19.6
HLRAF13-4
FJL12-1.25-5-5
S45C Equivalent
Salt-bath Nitriding
500HV~
12-1.25
5
5
4
16
21
24.2
HLRAF16-5
FJL12-1.5-5-5
S45C Equivalent
Salt-bath Nitriding
500HV~
12-1.5
5
5
4
16
21
24.2
HLRAF16-5
FJL14-1.5-5-5
S45C Equivalent
Salt-bath Nitriding
500HV~
14-1.5
5
5
4
18
23
26.6
N/A
FJL18-1.5-8-8
S45C Equivalent
Salt-bath Nitriding
500HV~
18-1.5
8
8
4
21
26
30.0
HLRAF21-8
FJL22-1.5-12-10
S45C Equivalent
Salt-bath Nitriding
500HV~
22-1.5
12
10
5
25
30
34.6
HLRAF25-12
Sıkıştırılmış görünümü göster (13 yapılandırılabilir ürünler)
ShorttextCompact Floating Joints - Extended Length - Configurable L Dimension
Son değişiklik29.05.2023 08:05:48
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties