Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
360-D26-19T - CONCEALED HINGE
Sugatsune
...
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
360-D26-19T - CONCEALED HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 160-026-836 360-26-19T
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
EURO Hinge Type [For WEB Search]
EUROHINGETYPEFORWEBSEARCH
Hinges Type
HINGESTYPE
Series
SERIES
Material Installed To
MATERIALINSTALLEDTO
Opening Angle
OPENINGANGLE
Installation
INSTALLATION
Overlay Amount
OVERLAYAMOUNT
Additional Function
ADDITIONALFUNCTION
Min Door Thickness
MINDOORTHICKNESS
Min Glass Thicknes
MINGLASSTHICKNES
Max Glass Thicknes
MAXGLASSTHICKNES
Colour
COLOUR
1
2
3
4
160-026-832
360-C26-19T
4510932140256
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
105°
Full Overlay
5 to 9mm
With Catch|One Touch Mounting
15
4
6
Silver/Grey
160-026-836
360-26-19T
4510932140294
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
105°
Full Overlay
15 to 19mm
Without Catch|One Touch Mounting
15
4
6
Silver/Grey
160-026-840
360-D26-19T
4510932140331
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
105°
Full Overlay
5 to 9mm
Built-in damper|One Touch Mounting
15
4
6
Silver/Grey
160-042-389
360-U26-19T
4510932181730
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
105°
Full Overlay
5 to 9mm
Open Type|One Touch Mounting
15
4
6
Silver/Grey
Sıkıştırılmış görünümü göster (4 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Sugatsune
- 360-D26-19T
Shorttext
CONCEALED HINGE
Son değişiklik
20.10.2025 13:46:51
Parça
Anahtar Kelimeler
CLOSE
CONCEALED HINGE
Component
DAMPER
HINGES
Hardware
Industrial
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties