2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8047676 NEBV-Z3WA2L-R-E-2.5-N-LE2-S1

Expand Table
1/5
Ürün numarası
TNR
Tip
TYP
Kablo boyu
L [mm]
Ağırlık
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
562470
NEBV-M8W4L-E-10-M8G3
10000
0.170
4052568099183
Yes
No
-
-
-
562471
NEBV-M8W4L-E-2.5-LE2
2500
0.045
4052568056759
Yes
No
-
-
-
562472
NEBV-M8W4L-E-5-LE2
5000
0.085
4052568056766
Yes
No
-
-
-
562473
NEBV-M8W4L-E-10-LE2
10000
0.165
4052568099190
Yes
No
-
-
-
8047670
NEBV-Z4WA2L-P-E-10-N-LE2-S1
10000
0.170
4052568287597
Yes
No
-
-
-
8047671
NEBV-Z4WA2L-P-E-2.5-N-LE2-S1
2500
0.050
4052568287603
Yes
Yes
7439-92-1
957c41ec-a514-4a6f-831d-8721823cdfca
05.03.2025
8047672
NEBV-Z4WA2L-P-E-5-N-LE2-S1
5000
0.090
4052568287610
Yes
No
-
-
-
8047673
NEBV-Z4WA2L-P-E-0.5-N-M8G3-S1
500
0.018
4052568287627
Yes
No
-
-
-
8047674
NEBV-Z4WA2L-P-E-2.5-N-M8G3-S1
2500
0.054
4052568287634
Yes
No
-
-
-
8047675
NEBV-Z3WA2L-R-E-10-N-LE2-S1
10000
0.170
4052568287641
Yes
No
-
-
-
8047676
NEBV-Z3WA2L-R-E-2.5-N-LE2-S1
2500
0.050
4052568287658
Yes
No
-
-
-
8047677
NEBV-Z3WA2L-R-E-5-N-LE2-S1
5000
0.090
4052568287665
Yes
No
-
-
-
8047678
NEBV-Z4WA2L-R-E-10-N-LE2-S1
10000
0.170
4052568287672
Yes
No
-
-
-
8047679
NEBV-Z4WA2L-R-E-2.5-N-LE2-S1
2500
0.050
4052568287689
Yes
Yes
7439-92-1
7566383d-b3a1-4af4-a1c4-259285dbf316,957c41ec-a514-4a6f-831d-8721823cdfca
05.03.2025
8047680
NEBV-Z4WA2L-R-E-5-N-LE2-S1
5000
0.090
4052568287696
Yes
No
-
-
-
8047681
NEBV-Z4WA2-E-0.2-N-Z1W2-S1
200
0.018
4052568287702
Yes
No
-
-
-
8047682
NEBV-Z4WA2L-R-E-0.2-N-Z1W2-S1
200
0.018
4052568287719
Yes
No
-
-
-
8047683
NEBV-Z4WA2L-R-E-0.5-N-M8G3-S1
500
0.018
4052568287726
Yes
No
-
-
-
8047684
NEBV-Z4WA2L-R-E-2.5-N-M8G3-S1
2500
0.054
4052568287733
Yes
No
-
-
-
Sıkıştırılmış görünümü göster (26 ürün)
Sipariş numarası8047676
ShorttextBağlantı kablosu
Son değişiklik02.05.2025 11:15:15
Parça

Sınıflandırmalar

By Functionality

BYFUNC_CONNECTING Connecting

CNS

CNSERPBASE Object Properties
Order Number8047676
Type CodeNEBV-Z3WA2L-R-E-2.5-N-LE2-S1
GTIN-Code4052568287658
REACH CAS Nr.-
REACH Information presentYes
REACH SCIP-ID-
REACH SVHCs > 0,1%No
REACH Status of candidate list (DD.MM.YYYY)-
CNSPHYPROP Physical Properties

ECLASS 14.0

27-06-03-11 Montajlı sensör aktüatör hattı
Ürün tipiNEBV-Z3WA2L-R-E-2.5-N-LE2-S1
GTIN4052568287658
üreti̇ci̇ni̇n ürün madde numarasi8047676
Üretici adıFesto
Üretici ürün siparişi soneki8047676 NEBV-Z3WA2L-R-E-2.5-N-LE2-S1
51-07-02-92 Konektör/montaj (pnömatik, aksesuarlar)

ECLASS 10.1

27-06-03-11 Assembled sensor actuator-line
Product typeNEBV-Z3WA2L-R-E-2.5-N-LE2-S1
GTIN4052568287658
product article number of manufacturer8047676
Manufacturer nameFesto
Manufacturer product order suffix8047676 NEBV-Z3WA2L-R-E-2.5-N-LE2-S1
27-29-43-22 Elektrik konektörü teknolojisi (aksesuar, pnömatikler)

ECLASS 9.1

27-06-03-11 Assembled sensor actuator-line
GTIN4052568287658
Manufacturer product number8047676
Manufacturer nameFesto
description of product typeNEBV-Z3WA2L-R-E-2.5-N-LE2-S1
Product name8047676 NEBV-Z3WA2L-R-E-2.5-N-LE2-S1
27-29-92-22 Elektrik konektörü teknolojisi (aksesuar, pnömatikler)

ECLASS 8.1

27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
GTIN4052568287658
Manufacturer product number8047676
Manufacturer nameFesto
Product type descriptionNEBV-Z3WA2L-R-E-2.5-N-LE2-S1
Product name8047676 NEBV-Z3WA2L-R-E-2.5-N-LE2-S1
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 7.1

27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
GTIN4052568287658
Manufacturer product number8047676
Manufacturer nameFesto
Product type descriptionNEBV-Z3WA2L-R-E-2.5-N-LE2-S1
Product name8047676 NEBV-Z3WA2L-R-E-2.5-N-LE2-S1
Net weight0.050
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 6.2

27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer nameFesto
Product type descriptionNEBV-Z3WA2L-R-E-2.5-N-LE2-S1
GTIN4052568287658
Product name8047676 NEBV-Z3WA2L-R-E-2.5-N-LE2-S1
Manufacturer product number8047676
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 6.1

27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer nameFesto
Product type descriptionNEBV-Z3WA2L-R-E-2.5-N-LE2-S1
Product name8047676 NEBV-Z3WA2L-R-E-2.5-N-LE2-S1
Manufacturer product number8047676
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 5.1

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's nameFesto
Product type descriptionNEBV-Z3WA2L-R-E-2.5-N-LE2-S1
Article number8047676
Product name8047676 NEBV-Z3WA2L-R-E-2.5-N-LE2-S1

ECLASS 5.0

27-29-92-22 22

ETIM 10.0

EC001855 Sensor-actuator patch cord