2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

0331-041531-3/2-way Solenoid Valve, sub-base

Expand Table
EN
1/5
Önizleme görüntüsü
PREVIEWPERLINE
Bürkert-ITEM-No.
BUNR
Circuit function
WW
Orifice size
DN [mm]
Sealing material
DWST [mm]
voltage
SP [V]
Frequency
FR
Body material
WKST
Port connection
LTA
Weight
CNSMASSEXACT [kg]
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
043518
C
3.0
NBR
024
DC
MS
Flansch
0.490
056118
C
3.0
EPDM
024
50
MS
Flansch
0.490
022287
C
4.0
EPDM
230
50
VA
Flansch
0.470
041234
D
2.0
NBR
024
DC
MS
Flansch
0.456
041235
D
2.0
NBR
024
50
MS
Flansch
0.490
041798
D
2.0
NBR
110
50
MS
Flansch
0.490
041242
D
2.0
NBR
230
50
MS
Flansch
0.460
058190
D
2.0
NBR
240
50
MS
Flansch
0.480
041247
D
3.0
NBR
024
DC
MS
Flansch
0.490
041248
D
3.0
NBR
024
50
MS
Flansch
0.500
041531
D
3.0
NBR
110
50
MS
Flansch
0.490
041254
D
3.0
NBR
230
50
MS
Flansch
0.455
044228
D
3.0
NBR
240
50
MS
Flansch
0.480
042061
E
2.0
NBR
024
DC
MS
Flansch
0.480
042799
E
2.0
NBR
024
50
MS
Flansch
0.490
040064
E
2.0
NBR
110
50
MS
Flansch
0.490
041265
E
2.0
NBR
230
50
MS
Flansch
0.490
047864
E
2.0
NBR
240
50
MS
Flansch
0.400
042980
E
3.0
NBR
024
DC
MS
Flansch
0.490
Sıkıştırılmış görünümü göster (50 ürün)
Sipariş numarası041531
ShorttextDirect-acting 2/2 or 3/2 way pivoted armature valve
Son değişiklik06.10.2025 12:23:46
Parça

Sınıflandırmalar

By Functionality

BYFUNC_ADJUSTING Adjusting

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-22-06-01 Manyetik valf
27-22-06 Solenoid valf

ECLASS 8.0

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.1

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.0

27-22-06 Electromagnetic valve equiqment

ECLASS 6.0

27-22-06 Solenoid valve

ETIM 10.0

EC010261 Solenoid valve

ETIM 6.0

EC001888 Magnet valve