2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SWSE2SS300HA

Expand Table
EN
1/5
Part number
PN
Stud Style
SC
Size
SIZE
Wheel
WHEEL
Wheel Style
WS
Weight
WEIGHT [g]
Mounting Hex
MH
Temperature Range
TR [Degrees F]
Load Ratings Axial
LA [lbf]
Load Ratings Radial
LR [lbf]
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
SWSCWD2SSXA
Concentric
2
WDW2SSX
Stainless washdown
56
9/16 in
-22° to +212°
90
544
SWSCWD2SSXHA
Concentric with Stud Hex
2H
WDW2SSX
Stainless washdown
54
9/16 in
-22° to +212°
90
544
SWIE2P
Eccentric
2
Overmold
Polymer shield
27
14 mm
-4° to +248°
9
16
SWSE2XA
Eccentric
2
W2X
Carbon seal shield
56
9/16 in
-22° to +212°
141
596
SWSE2XHA
Eccentric with Stud Hex
2H
W2X
Carbon seal shield
54
9/16 in
-22° to +212°
141
596
SWSE2SSXA
Eccentric
2
W2SSX
Stainless seal shield
56
9/16 in
-22° to +212°
141
596
SWSE2SSXHA
Eccentric with Stud Hex
2H
W2SSX
Stainless seal shield
54
9/16 in
-22° to +212°
141
596
SWSE2SS227A
Eccentric
2
W2SS227
Stainless high temp
56
9/16 in
-22° to +500°
117
494
SWSE2SS227HA
Eccentric with Stud Hex
2H
W2SS227
Stainless high temp
54
9/16 in
-22° to +500°
117
494
SWSE2SS300A
Eccentric
2
W2SS300
Stainless low temp
56
9/16 in
-94° to +230°
117
494
SWSE2SS300HA
Eccentric with Stud Hex
2H
W2SS300
Stainless low temp
54
9/16 in
-94° to +230°
117
494
SWSE2SSXH1A
Eccentric
2
W2SSXH1
Stainless seal shield Food/Pharma
56
9/16 in
-22° to +500°
117
494
SWSE2SSXH1HA
Eccentric with Stud Hex
2H
W2SSXH1
Stainless seal shield Food/Pharma
54
9/16 in
-22° to +500°
117
494
SWSE2SSVACA
Eccentric
2
W2SSVAC
Stainless shield Vacuum
56
9/16 in
-22° to +500°
117
494
SWSE2SSVACHA
Eccentric with Stud Hex
2H
W2SSVAC
Stainless shield Vacuum
54
9/16 in
-22° to +500°
117
494
SWSEWD2SSXA
Eccentric
2
WDW2SSX
Stainless washdown
56
9/16 in
-22° to +212°
90
544
SWSEWD2SSXHA
Eccentric with Stud Hex
2H
WDW2SSX
Stainless washdown
54
9/16 in
-22° to +212°
90
544
SWSC3XA
Concentric
3
W3X
Carbon seal shield
166
3/4 in
-22° to +212°
382
1326
SWSC3XHA
Concentric with Stud Hex
3H
W3X
Carbon seal shield
162
3/4 in
-22° to +212°
382
1326
Sıkıştırılmış görünümü göster (92 ürün)
Sipariş numarasıSWSE2SS300HA
ShorttextDualVee Guide Wheel
Son değişiklik31.10.2023 13:36:47
Parça

Sınıflandırmalar