Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Rollers Conveyer Components
EBSS, EB, EBBS, EBB, EBHS, EBH, EBBL - Engineered Plastic Bearings - Flat
Misumi
Metric
Rollers Conveyer Components
EBSS, EB, EBBS, EBB, EBHS, EBH, EBBL - Engineered Plastic Bearings - Flat
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EBSS22
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Type
TS
Material of Bearing
MATB
D
D [mm]
d
DD [mm]
B
B [mm]
M (Coarse)
M
L
L [mm]
l
LL [mm]
G Hexagonal Hole
G [mm]
Used Bearing
BE
1
2
3
4
5
6
7
8
9
10
11
12
13
14
EBSS13
Straight Bore
440C Stainless Steel Equivalent
13
4
5
0
0
0
0.0
L-1040ZZ
EBSS14
Straight Bore
440C Stainless Steel Equivalent
14
4
5
0
0
0
0.0
L-1040ZZ
EBSS16
Straight Bore
440C Stainless Steel Equivalent
16
5
5
0
0
0
0.0
695ZZ
EBSS18
Straight Bore
440C Stainless Steel Equivalent
18
5
5
0
0
0
0.0
695ZZ
EBSS19
Straight Bore
440C Stainless Steel Equivalent
19
6
6
6
8
1
2.5
696ZZ
EBSS20
Straight Bore
440C Stainless Steel Equivalent
20
6
6
6
8
1
2.5
696ZZ
EBSS22
Straight Bore
440C Stainless Steel Equivalent
22
6
6
6
8
1
2.5
696ZZ
EBSS24
Straight Bore
440C Stainless Steel Equivalent
24
6
6
6
8
1
2.5
696ZZ
EBSS26
Straight Bore
440C Stainless Steel Equivalent
26
8
8
6
8
1
5.0
608ZZ
EBSS30
Straight Bore
440C Stainless Steel Equivalent
30
8
9
6
8
1
5.0
608ZZ
EBSS35
Straight Bore
440C Stainless Steel Equivalent
35
8
9
6
8
1
5.0
608ZZ
EBSS40
Straight Bore
440C Stainless Steel Equivalent
40
10
12
8
12
2
6.0
6200ZZ
EBSS45
Straight Bore
440C Stainless Steel Equivalent
45
10
12
8
12
2
6.0
6200ZZ
EBSS50
Straight Bore
440C Stainless Steel Equivalent
50
10
12
8
12
2
6.0
6200ZZ
Sıkıştırılmış görünümü göster (14 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Misumi
- EBSS, EB, EBBS, EBB, EBHS, EBH, EBBL
Shorttext
Engineered Plastic Bearings - Flat
Son değişiklik
23.04.2025 05:05:38
Parça
Anahtar Kelimeler
Engineered
Flat
Plastic Bearings
metric
Sınıflandırmalar
CNS
CNSERPBASE Object Properties