SCHUNK-1358027 PGN-plus-E 80-1-SD-IOL
Vertical Mode
Expand Table
Reset filters
1/5
ID
IDNR
Description
TYP
Weitere Produktinformationen
ONLINE
Calculation and desing tool gripping
CALC
EPLAN Data Portal
EPLAN
Stroke per finger
HUB
Accessory kit with centering sleeves
ZH
Stroke per jaw
HUBBACKE [mm]
Min./max. gripping force
GREIFKRAFTMINMA
Recommended workpiece weight
WSGW [kg]
Max. permissible finger length
MAXFINGERLAENGE [mm]
Max. permissible mass per finger
MAXFINGERMASSE [kg]
Repeat accuracy
WIEDERHOLGENAU [mm]
Opening time
OEFFNUNGSZEIT [s]
Closing time
SCHLIESSZEIT [s]
1
2
3
4
5
6
7
8
0318832
PGN-plus-E 80-1
To the product page
0
without
8
110/530
2.85
125
0.6
0.01
0.26
0.26
1358026
PGN-plus-E 80-1-SD
To the product page
0
without
8
110/530
2.85
125
0.6
0.01
0.26
0.26
1327621
PGN-plus-E 80-1-IOL
To the product page
0
without
8
110/530
2.85
125
0.6
0.01
0.26
0.26
1358027
PGN-plus-E 80-1-SD-IOL
To the product page
0
without
8
110/530
2.85
125
0.6
0.01
0.26
0.26
0318856
PGN-plus-E 100-1
To the product page
0
without
10
200/810
4.05
160
1.1
0.01
0.29
0.29
1358031
PGN-plus-E 100-1-SD
To the product page
0
without
10
200/810
4.05
160
1.1
0.01
0.29
0.29
1355485
PGN-plus-E 100-1-IOL
To the product page
0
without
10
200/810
4.05
160
1.1
0.01
0.29
0.29
1358033
PGN-plus-E 100-1-SD-IOL
To the product page
0
without
10
200/810
4.05
160
1.1
0.01
0.29
0.29
Sıkıştırılmış görünümü göster (8 yapılandırılabilir ürünler)