2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EUBS24

Expand Table
EN
1/5
Part No.
PN
Type
TS
Bearing Type
BT
Material of Body
MATB
Material of Shaft
MATS
Surface Treatment of Shaft
STS
D
D [mm]
Allowable Load
AL [N (kg)]
d
DD [mm]
D1
D1 [mm]
B
B [mm]
R
R [mm]
G Hexagonal Hole
G [mm]
Bearing Used (Bearing No.)
BE
1
2
3
4
EUBS22
Shaft Hole
Stainless Steel
Polyacetal
304 Stainless Steel
-
22
78.4 (8)
6
19
7
2.5
2.5
SB696ZZ
EUBS24
Shaft Hole
Stainless Steel
Polyacetal
304 Stainless Steel
-
24
78.4 (8)
6
21
7
2.5
2.5
SB696ZZ
EUBS30
Shaft Hole
Stainless Steel
Polyacetal
304 Stainless Steel
-
30
176 (18)
8
27
9
2.5
5.0
SB608ZZ
EUBS35
Shaft Hole
Stainless Steel
Polyacetal
304 Stainless Steel
-
35
176 (18)
8
31
9
2.5
5.0
SB608ZZ
Sıkıştırılmış görünümü göster (4 yapılandırılabilir ürünler)
ShorttextEngineering Plastic Bearings - U Groove Type
Son değişiklik29.11.2024 04:42:53
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties