2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1628041

Expand Table
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
certificate/approval
BAB392
Application standards
AAP798
1
1628041
EV-T2G3PC-1AC20A-6,0M2,5ESBK01
AC charging cable
CHARX connect comfort, Mobile AC charging cable, with vehicle charging connector and infrastructure charging plug, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap, Type 2, IEC 62196-2, 20 A / 250 V (AC), housing: black, gray, PHOENIX CONTACT logo, cable: 6 m, black, straight
Phoenix Contact GmbH & Co. KG
45
4055626379357
IECEE CB Scheme
IEC 62196-2
Sıkıştırılmış görünümü göster (1 ürün)
EV-T2G3PC-1AC20A-6,0M2,5ESBK01
Standart numara1628041
AçıklamaEV-T2G3PC-1AC20A-6,0M2,5ESBK01
ŞirketPHOENIX CONTACT
Son değişiklik14.01.2025 06:40:26
Parça
1628041,EV-T2G3PC-1AC20A-6,0M2,5ESBK01,PHOENIX CONTACT

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-14-47-05 Şarj kablosu E-Mobilite

ECLASS 13.0

27-14-47-05 Charging cable E-Mobility
even直的
2020 A
type 2type 2
type 2type 2
No
Mode 3Mode 3
No
IECEE CB SchemeIECEE CB Scheme
AC single phaseAC single phase

ETIM 9.0

EC002897 Charging cable E-Mobility