Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires de tuyauterie (Série 52)
Accessoires de tuyauterie filetés
Modèle 5240 - Female / female 90° reducing elbow (casting) - Stainless steel 316
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5240 - Female / female 90° reducing elbow (casting) - Stainless steel 316
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 452404-2015
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
F1 [Pouces]
F2 [Pouces]
D1 [mm]
D2 [mm]
L1 [mm]
L2 [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
452404-86
Gaz
Inox 316
8-6
1/4"
1/8"
19
15
18.5
18.5
0.06
452404-108
Gaz
Inox 316
10-8
3/8"
1/4"
22
19
20.5
22.5
0.08
452404-1510
Gaz
Inox 316
15-10
1/2"
3/8"
27
22
26.5
25.5
0.09
452404-2015
Gaz
Inox 316
20-15
3/4"
1/2"
33
27
29.5
30.5
0.12
452404-2520
Gaz
Inox 316
25-20
1"
3/4"
40
33
34.5
35.5
0.24
452404-3225
Gaz
Inox 316
32-25
1"1/4
1"
49
40
40.5
42.5
0.51
452404-4032
Gaz
Inox 316
40-32
1"1/2
1"1/4
56
49
55.5
48.5
0.55
452404-5040
Gaz
Inox 316
50-40
2"
1"1/2
69
56
52.5
55.5
0.70
Sıkıştırılmış görünümü göster (8 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5240
Sipariş numarası
bene_inox_452404-2015
Shorttext
Female / female 90° reducing elbow (casting) - Stainless steel 316
Son değişiklik
05.02.2021 14:29:19
Parça
Anahtar Kelimeler
Female
Industry
Model
Piping
Range
Threaded pipe
accessories
elbow
fittings
pipes
reducing
stainless steel
valves
Sınıflandırmalar
CNS
CNSERPBASE Object Properties