Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 569 Finishing washers for 90° countersunk screws
BN 569 - Finishing washers for 90° countersunk head screws, brass, nickel plated
Bossard Catalog
...
BN 569 - Finishing washers for 90° countersunk head screws, brass, nickel plated
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 569 1217151 finishing washer 5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
Material
BNMAT
Surface
BNSURFACE
for screws
D [mm]
(d1) ±0.2
DA [mm]
(d2)
DW [mm]
D3 [mm]
H [mm]
S [mm]
1
|
4.1
2
|
5
3
|
6
4
|
7
5
|
8
1217143
Brass
nickel plated
M3
4.1
9
6.5
1.8
0.20
1217151
Brass
nickel plated
M3.5 / M4
5.0
11
8.0
2.2
0.25
1217186
Brass
nickel plated
M4 / M5
6.0
13
10.0
2.3
0.25
1217194
Brass
nickel plated
M5 / M6
7.0
15
12.0
2.5
0.20
1217208
Brass
nickel plated
M6
8.0
17
13.0
3.2
0.30
Sıkıştırılmış görünümü göster (5 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Bossard Catalog
- BN 569
Sipariş numarası
1217151
Shorttext
Finishing washers for 90° countersunk head screws, brass, nickel plated
Son değişiklik
22.04.2025 11:58:36
Parça
Anahtar Kelimeler
Catalog
Fastening technology
Finishing washers
Standard
brass
countersunk head screws
countersunk screws
fastening elements
nickel plated
washers
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Order Number
1217151