2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A8815ACR

Expand Table
EN
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
MAT
Brand Description
BRANDDESC
Article Number
ARTNUM
Very Short Description 1
SDESCR1
Very Short Description 2
SDESCR2
Article Description
ARTDESC
International Codes
INTERCODE
Article Type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Height
HEIGHT [cm]
1
A8815ACR
Architecture
350
Chrome-plated
INDA
A88150CR
INDA PORTA SALVIETTE A8815A
INDISSIMA L3,85xH3xP40 Chromo
: P.SALVIETTE SX SINGOLO CM40- Prod. No.: A88150 L3.9xH3xP40 Chromo
EAN-13:8021586839060
Standard article
CURRENT
0
3
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Sipariş numarasıA8815ACR
ShorttextFixed towel holder
Son değişiklik22.10.2025 12:38:59
Parça

Sınıflandırmalar

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based