2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BS60DU

Expand Table
EN
1/5
Part number
BESTNR
Inside diameter +0.5
DI [mm]
Flange diameter h10
DFL [mm]
Outside diameter -0.5
DO [mm]
Dowel hole +/- 0.5
DP [mm]
Weight
GEW [g]
Link GGB website
LINK
Category
KAT
Material
MAT
Tested according to ASTM E595/ECSS-Q-ST-70-02C
TEST
Approved according to standard
ZGS
DIN ISO 3547
DINISO3547
low maintenance or maintenance free
WS
Dry running
TL
Oiled
GOELT
Greased
GFT
1
2
3
4
5
6
7
BS40DU
40.20
44
75
65
48
Website
Metal-polymer plain bearings
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
BS50DU
51.00
55
85
75
55
Website
Metal-polymer plain bearings
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
BS60DU
61.00
65
95
85
65
Website
Metal-polymer plain bearings
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
BS70DU
71.00
75
110
100
85
Website
Metal-polymer plain bearings
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
BS80DU
81.00
85
120
110
95
Website
Metal-polymer plain bearings
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
BS90DU
91.00
95
130
120
105
Website
Metal-polymer plain bearings
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
BS100DU
101.00
105
140
130
115
Website
Metal-polymer plain bearings
DU
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
Sıkıştırılmış görünümü göster (7 ürün)
Sipariş numarasıBS60DU
ShorttextFlanged Thrust Washers mm
Son değişiklik13.03.2024 12:53:48
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties