Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
BPFA, BPFAS, BPFUA, BPFUAS - Floating Joints (For Standard Type) - Standard Type - Backing Plates
Misumi
...
BPFA, BPFAS, BPFUA, BPFUAS - Floating Joints (For Standard Type) - Standard Type - Backing Plates
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BPFA12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Type Selection
TS
Material
MAT
Surface Treatment
ST
Hardness
HARD
No.
NO
A
A [mm]
P.C.D.
PCD [mm]
K
K [mm]
Flange Cut
ALT1
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
BPFA3
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
3
42
30
4.5
w/o AWC (Flange Cut)
BPFA4
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
4
42
30
4.5
w/o AWC (Flange Cut)
BPFA5
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
5
48
34
6.0
w/o AWC (Flange Cut)
BPFA6
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
6
48
34
6.0
w/o AWC (Flange Cut)
BPFA8
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
8
51
37
7.0
w/o AWC (Flange Cut)
BPFA10
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
10
54
40
7.0
w/o AWC (Flange Cut)
BPFA12
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
12
70
52
10.0
w/o AWC (Flange Cut)
BPFA14
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
14
70
52
10.0
w/o AWC (Flange Cut)
BPFA16
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
16
90
68
12.0
w/o AWC (Flange Cut)
BPFA18
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
18
90
68
12.0
w/o AWC (Flange Cut)
BPFA20
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
20
106
80
14.0
w/o AWC (Flange Cut)
BPFA22
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
22
106
80
14.0
w/o AWC (Flange Cut)
BPFA24
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
24
116
86
14.0
w/o AWC (Flange Cut)
BPFA26
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
26
116
86
14.0
w/o AWC (Flange Cut)
BPFA30
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
30
134
104
18.0
w/o AWC (Flange Cut)
Sıkıştırılmış görünümü göster (15 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Misumi
- BPFA, BPFAS, BPFUA, BPFUAS
Shorttext
Floating Joints (For Standard Type) - Standard Type - Backing Plates
Son değişiklik
24.04.2022 21:11:58
Parça
Anahtar Kelimeler
Backing Plates
Floating Joints
Standard
Standard Type
metric
Sınıflandırmalar
CNS
CNSERPBASE Object Properties