FJA14

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Material of Mounting Flange
MATMF
Hardness of Mounting Flange
HARDMF
Surface Treatment of Mounting Flange
STMF
Material of Cylinder Connector
MATCC
Hardness of Cylinder Connector
HARDCC
M
M
A
A [mm]
D1
D1 [mm]
D2
D2 [mm]
t
TT [mm]
F
F [mm]
P.C.D.
PCD [mm]
d
DD [mm]
d1
DD1 [mm]
H1
H1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
FJA3
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
3
42
18
13
5
10
30
4.5
8.0
5.0
FJA4
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
4
42
18
13
5
10
30
4.5
8.0
5.0
FJA5
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
5
48
20
15
6
12
34
6.0
9.5
5.5
FJA6
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
6
48
20
15
6
12
34
6.0
9.5
5.5
FJA8
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
8
51
24
17
8
16
37
7.0
11.0
6.0
FJA10
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
10
54
28
21
8
16
40
7.0
11.0
6.0
FJA12
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
12
70
36
27
10
20
52
10.0
14.0
8.0
FJA14
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
14
70
36
27
10
20
52
10.0
14.0
8.0
FJA16
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
16
90
46
35
12
24
68
12.0
17.5
10.0
FJA18
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
18
90
46
35
12
24
68
12.0
17.5
10.0
FJA20
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
20
106
56
44
15
30
80
14.0
20.0
12.0
FJA22
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
22
106
56
44
15
30
80
14.0
20.0
12.0
FJA24
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
24
116
66
53
16
32
86
14.0
20.0
12.0
FJA26
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
26
116
66
53
16
32
86
14.0
20.0
12.0
FJA30
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
30
134
74
59
18
40
104
18.0
26.0
18.0
FJA36
Standard Type
1045 Steel
50~55HRC
Black Oxide
1045 Steel
45~50HRC
36
134
74
59
18
40
104
18.0
26.0
18.0
Sıkıştırılmış görünümü göster (16 yapılandırılabilir ürünler)
ShorttextFloating Joints - Mount Flange, Cylinder Connector (Female Thread) Sets - Standard Type
Son değişiklik29.11.2024 04:28:33
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Type CodeFJA14