CD 18500 080

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
9
10
11
CD 18500 025
NC.064.10.18500.025
25.0
1.2161
18410
18410
22388
18410
25
0
195
210
CD 18500 038
NC.064.10.18500.038
38.0
1.2954
18410
18410
23848
18410
38
0
195
236
CD 18500 050
NC.064.10.18500.050
50.0
1.3555
18410
18410
24955
18410
50
0
195
260
CD 18500 063
NC.064.10.18500.063,5
63.5
1.4120
18410
18410
25995
18410
63.5
0
195
287
CD 18500 080
NC.064.10.18500.080
80.0
1.4690
18410
18410
27044
18410
80
0
195
320
CD 18500 100
NC.064.10.18500.100
100.0
1.5248
18410
18410
28072
18410
100
0
195
360
CD 18500 125
NC.064.10.18500.125
125.0
1.5800
18410
18410
29088
18410
125
0
195
410
CD 18500 160
NC.064.10.18500.160
160.0
1.6388
18410
18410
30170
18410
160
0
195
480
CD 18500 200
NC.064.10.18500.200
200.0
1.6887
18410
18410
31089
18410
200
0
195
560
CD 18500 250
NC.064.10.18500.250
250.0
1.7346
18410
18410
31934
18410
250
0
195
660
CD 18500 300
NC.064.10.18500.300
300.0
1.7688
18410
18410
32564
18410
300
0
195
760
Sıkıştırılmış görünümü göster (11 yapılandırılabilir ürünler)
Sipariş numarasıCD 18500 080
ShorttextGAS SPRINGS - Heavy Duty
Son değişiklik25.06.2025 06:55:43
Parça
Anahtar Kelimeler

Sınıflandırmalar

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties