Azolgas
GAS SPRINGS
LOW PROFILE
CT
CT 200 V2 - GAS SPRINGS - Low Profile
Azolgas
GAS SPRINGS
LOW PROFILE
CT
CT 200 V2 - GAS SPRINGS - Low Profile
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CT 200 025 V2,-
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
Safety Stroke
Q [mm]
Cylinder length
L [mm]
1
2
3
4
5
6
7
8
9
10
11
12
CT 200 007 V2,-
NC.010.00.00200.007.2
7.0
1.3894
200
200
278
200
7
0
25
46
1
39.0
CT 200 010 V2,-
NC.010.00.00200.010.2
10.0
1.4110
200
200
282
200
10
0
25
52
1
42.0
CT 200 012 V2,-
NC.010.00.00200.012,7.2
12.7
1.4226
200
200
285
200
12.7
0
25
57.4
1
44.7
CT 200 016 V2,-
NC.010.00.00200.016.2
16.0
1.4320
200
200
286
200
16
0
25
64
1
48.0
CT 200 019 V2,-
NC.010.00.00200.019.2
19.0
1.4378
200
200
288
200
19
0
25
70
1
51.0
CT 200 025 V2,-
NC.010.00.00200.025.2
25.0
1.4456
200
200
289
200
25
0
25
82
1
57.0
CT 200 032 V2,-
NC.010.00.00200.032.2
32.0
1.4511
200
200
290
200
32
0
25
96
1
64.0
CT 200 038 V2,-
NC.010.00.00200.038.2
38.0
1.4543
200
200
291
200
38
0
25
108
1
70.0
CT 200 050 V2,-
NC.010.00.00200.050.2
50.0
1.4585
200
200
292
200
50
0
25
132
1
82.0
CT 200 063 V2,-
NC.010.00.00200.063,5.2
63.5
1.4613
200
200
292
200
63.5
0
25
159
1
95.5
CT 200 080 V2,-
NC.010.00.00200.080.2
80.0
1.4635
200
200
293
200
80
0
25
192
1
112.0
CT 200 100 V2,-
NC.010.00.00200.100.2
100.0
1.4652
200
200
293
200
100
0
25
232
1
132.0
Sıkıştırılmış görünümü göster (12 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Azolgas
- CT 200 V2
Sipariş numarası
CT 200 025 V2,-
Shorttext
GAS SPRINGS - Low Profile
Son değişiklik
25.06.2025 06:55:44
Parça
Anahtar Kelimeler
GAS SPRINGS
Low Profile
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties