CT 1000 032 V1,-,-,-

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
CT 1000 010 V1,-,-,-
NC.010.00.01000.010.1
10.0
1.4879
985
985
1466
985
10
0
50
58
CT 1000 013 V1,-,-,-
NC.010.00.01000.013.1
13.0
1.5229
985
985
1500
985
13
0
50
64
CT 1000 016 V1,-,-,-
NC.010.00.01000.016.1
16.0
1.5475
985
985
1524
985
16
0
50
70
CT 1000 019 V1,-,-,-
NC.010.00.01000.019.1
19.0
1.5657
985
985
1542
985
19
0
50
76
CT 1000 025 V1,-,-,-
NC.010.00.01000.025.1
25.0
1.5909
985
985
1567
985
25
0
50
88
CT 1000 032 V1,-,-,-
NC.010.00.01000.032.1
32.0
1.6097
985
985
1586
985
32
0
50
102
CT 1000 038 V1,-,-,-
NC.010.00.01000.038.1
38.0
1.6208
985
985
1596
985
38
0
50
114
CT 1000 050 V1,-,-,-
NC.010.00.01000.050.1
50.0
1.6356
985
985
1611
985
50
0
50
138
CT 1000 063 V1,-,-,-
NC.010.00.01000.063.1
63.0
1.6457
985
985
1621
985
63
0
50
164
CT 1000 075 V1,-,-,-
NC.010.00.01000.075.1
75.0
1.6521
985
985
1627
985
75
0
50
188
CT 1000 080 V1,-,-,-
NC.010.00.01000.080.1
80.0
1.6542
985
985
1629
985
80
0
50
198
CT 1000 100 V1,-,-,-
NC.010.00.01000.100.1
100.0
1.6607
985
985
1636
985
100
0
50
238
CT 1000 125 V1,-,-,-
NC.010.00.01000.125.1
125.0
1.6659
985
985
1641
985
125
0
50
288
Sıkıştırılmış görünümü göster (13 yapılandırılabilir ürünler)
Sipariş numarasıCT 1000 032 V1,-,-,-
ShorttextGAS SPRINGS - Low Profile
Son değişiklik25.06.2025 06:55:44
Parça
Anahtar Kelimeler

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties