Filtre
3B Şekil
2D search
Renk
Kataloglar
Karşılaştır
TR
2D Search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Gems Sensors
Gems Sensors CAP-300 - Gems Sensors CAP-300
Gems Sensors
Gems Sensors CAP-300 - Gems Sensors CAP-300
1/5
1
2
|
1
3
4
4
0
0
0
0
0
0
0
0
0
0
240950
Expand Table
Ana değişkenler
İkincil değişkenler
Preferred catalog language
EN
1/5
Part Number
PN
Material
MAT
Thread Sizes
TS
Eletrical Connection
EC
Actuation Condition
AC
A Dim. Ref.
A
EPDM O-Ring
EO
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
240825
Brass
M12x1.5 Stud End Per ISO6149-3
12˝ 18 AWG SXL Flying Leads
Wet Source
0.53
9.3x2.2mm
240845
Brass
M12x1.5 Stud End Per ISO6149-3
36˝ PVC Cable
Wet Source
0.53
9.3x2.2mm
240815
Brass
M12x1.5 Stud End Per ISO6149-3
Integral 3-pin Deutsch® DT04-3P Connector
Dry Source
0.53
9.3x2.2mm
240835
Brass
M12x1.5 Stud End Per ISO6149-3
12˝ 18 AWG SXL Flying Leads
Dry Source
0.53
9.3x2.2mm
240855
Brass
M12x1.5 Stud End Per ISO6149-3
36˝ PVC Cable
Dry Source
0.53
9.3x2.2mm
240900
Brass
M12x1.0-8g
Integral 3-pin Deutsch® DT04-3P Connector
Wet Sink
0.54
2-110
240920
Brass
M12x1.0-8g
12˝ 18 AWG SXL Flying Leads
Wet Sink
0.54
2-110
240940
Brass
M12x1.0-8g
36˝ PVC Cable
Wet Sink
0.54
2-110
240910
Brass
M12x1.0-8g
Integral 3-pin Deutsch® DT04-3P Connector
Dry Sink
0.54
2-110
240930
Brass
M12x1.0-8g
12˝ 18 AWG SXL Flying Leads
Dry Sink
0.54
2-110
240950
Brass
M12x1.0-8g
36˝ PVC Cable
Dry Sink
0.54
2-110
240905
Brass
M12x1.0-8g
Integral 3-pin Deutsch® DT04-3P Connector
Wet Source
0.54
2-110
240925
Brass
M12x1.0-8g
12˝ 18 AWG SXL Flying Leads
Wet Source
0.54
2-110
240945
Brass
M12x1.0-8g
36˝ PVC Cable
Wet Source
0.54
2-110
240915
Brass
M12x1.0-8g
Integral 3-pin Deutsch® DT04-3P Connector
Dry Source
0.54
2-110
240935
Brass
M12x1.0-8g
12˝ 18 AWG SXL Flying Leads
Dry Source
0.54
2-110
240955
Brass
M12x1.0-8g
36˝ PVC Cable
Dry Source
0.54
2-110
242970
Brass
1/2''-14 NPT (male)
Integral 3-pin Deutsch® DT04-3P Connector
Wet Sink
0.62
None
242975
Brass
1/2''-14 NPT (male)
12˝ 18 AWG SXL Flying Leads
Wet Sink
0.62
None
Sıkıştırılmış görünümü göster (84 ürün)
Benzer parçalar
Parça bilgileri
Price Trend Risk
Standart numara
Gems Sensors CAP-300
Açıklama
Gems Sensors CAP-300
Şirket
Gems Sensors
Son değişiklik
19.05.2022 05:06:04
Parça
Anahtar Kelimeler
Sensors
Gems Sensors CAP-300,Gems Sensors CAP-300,Gems Sensors
CNS
CNSERPBASE Object Properties
Order Number
240950