2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Control valve PP, inside diameter = 250 - 10031849(LOD=M-300)

Expand Table
EN
1/5
Article number
CNSORDERNO [mm]
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Total length
LGES [mm]
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
Engine mounting plate length
A [mm]
Engine mounting plate width
C [mm]
50|HoKa PP control valve with sockets Ø 75 mm prepared for motor, model D2 in the pipe direction, 4th generation
51|HoKa PP control valve with sockets Ø 90 mm prepared for motor, model D2 in the pipe direction, 4th generation
52|HoKa PP control valve with sockets Ø 110 mm prepared for motor, model D2 in the pipe direction, 4th generation
53|HoKa PP control valve with sockets Ø 125 mm prepared for motor, model D2 in the pipe direction, 4th generation
54|HoKa PP control valve with sockets Ø 140 mm prepared for motor, model D2 in the pipe direction, 4th generation
55|HoKa PP control valve with sockets Ø 160 mm prepared for motor, model D2 in the pipe direction, 4th generation
56|HoKa PP control valve with sockets Ø 180 mm prepared for motor, model D2 in the pipe direction, 4th generation
57|HoKa PP control valve with sockets Ø 200 mm prepared for motor, model D2 in the pipe direction, 4th generation
58|HoKa PP control valve with sockets Ø 225 mm prepared for motor, model D2 in the pipe direction, 4th generation
59|HoKa PP control valve with sockets Ø 250 mm prepared for motor, model D2 in the pipe direction, 4th generation
60|HoKa PP control valve with sockets Ø 280 mm prepared for motor, model D2 in the pipe direction, 4th generation
61|HoKa PP control valve with sockets Ø 315 mm prepared for motor, model D2 in the pipe direction, 4th generation
62|HoKa PP control valve with sockets Ø 355 mm prepared for motor, model D2 in the pipe direction, 4th generation
63|HoKa PP control valve with sockets Ø 400 mm prepared for motor, model D2 in the pipe direction, 4th generation
64|HoKa PP damper prepared for using a motor Ø 450 mm with sockets model 2
65|HoKa PP damper prepared for using a motor Ø 500 mm with sockets model 2
66|HoKa PP damper prepared for using a motor Ø 560 mm with sockets model 2
67|HoKa PP damper prepared for using a motor Ø 600 mm with sockets model 2
10014129
Mechanical
High
PE
black
1250
1220
130
960
130
0
0
10031833
Mechanical
High
PP
RAL 7032
75
130
35
60
0
180
92
10031835
Mechanical
High
PP
RAL 7032
90
130
35
60
0
180
92
10031836
Mechanical
High
PP
RAL 7032
110
155
40
75
0
180
92
10031838
Mechanical
High
PP
RAL 7032
125
150
40
70
0
180
92
10031839
Mechanical
High
PP
RAL 7032
140
150
40
70
0
180
92
10031841
Mechanical
High
PP
RAL 7032
160
150
40
70
0
180
92
10031843
Mechanical
High
PP
RAL 7032
180
170
50
70
0
180
92
10031846
Mechanical
High
PP
RAL 7032
200
170
50
70
0
180
92
10031847
Mechanical
High
PP
RAL 7032
225
170
50
70
0
180
92
10031849
Mechanical
High
PP
RAL 7032
250
170
50
70
0
180
92
10031851
Mechanical
High
PP
RAL 7032
280
170
50
70
0
180
92
10031852
Mechanical
High
PP
RAL 7032
315
170
50
70
0
180
92
10031855
Mechanical
High
PP
RAL 7032
355
175
50
75
0
180
92
10031856
Mechanical
High
PP
RAL 7032
400
180
50
80
0
180
92
10008370
Mechanical
High
PP
RAL 7032
450
440
60
320
60
0
0
10002099
Mechanical
High
PP
RAL 7032
500
480
60
360
60
0
0
10006085
Mechanical
High
PP
RAL 7032
560
550
70
410
70
0
0
10006086
Mechanical
High
PP
RAL 7032
600
590
70
450
70
0
0
Sıkıştırılmış görünümü göster (118 yapılandırılabilir ürünler)
Sipariş numarası10031849
ShorttextHoKa control damper version D2 in pipe direction, with sleeve on both sides, 4th generation
Son değişiklik05.02.2025 09:20:57
Parça