Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Pipe 250mm - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Pipe 250mm - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Pipe 230/250/0,5/316/BA/ICS25
Vertical Mode
Expand Table
Tüm tedarikçi ülkeler/bölgeler
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
SAP Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Nominal lenght
NL [mm]
Material / Liner
ML
Surface Liner
SL
Weight
WG [kg]
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
111980
4037494919927
ICS25
Pipe 100/250/0,5/316/BA/ICS25
Architecture
400
100
150
205
250
316
BA
1.15
100672
4037494164907
ICS25
Pipe 130/250/0,5/316/BA/ICS25
Architecture
400
130
180
205
250
316
BA
1.42
112593
4037494919934
ICS25
Pipe 130/250/0,5/316/BA/ICS25
Architecture
400
130
180
205
250
316
BA
1.42
100673
4037494164914
ICS25
Pipe 150/250/0,5/316/BA/ICS25
Architecture
400
150
200
205
250
316
BA
1.59
112909
4037494919941
ICS25
Pipe 150/250/0,5/316/BA/ICS25
Architecture
400
150
200
205
250
316
BA
1.59
100674
4037494164921
ICS25
Pipe 180/250/0,5/316/BA/ICS25
Architecture
400
180
230
205
250
316
BA
1.86
113364
4037494919958
ICS25
Pipe 180/250/0,5/316/BA/ICS25
Architecture
400
180
230
205
250
316
BA
1.86
100675
4037494164938
ICS25
Pipe 200/250/0,5/316/BA/ICS25
Architecture
400
200
250
205
250
316
BA
2.04
114271
4037494919965
ICS25
Pipe 200/250/0,5/316/BA/ICS25
Architecture
400
200
250
205
250
316
BA
2.04
101287
4037494495056
ICS25
Pipe 230/250/0,5/316/BA/ICS25
Architecture
400
230
280
205
250
316
BA
2.31
114610
4037494919972
ICS25
Pipe 230/250/0,5/316/BA/ICS25
Architecture
400
230
280
205
250
316
BA
2.31
100676
4037494164945
ICS25
Pipe 250/250/0,5/316/BA/ICS25
Architecture
400
250
300
205
250
316
BA
2.49
114926
4037494919989
ICS25
Pipe 250/250/0,5/316/BA/ICS25
Architecture
400
250
300
205
250
316
BA
2.49
100677
4037494164952
ICS25
Pipe 300/250/0,5/316/BA/ICS25
Architecture
400
300
350
205
250
316
BA
2.92
100678
4037494164969
ICS25
Pipe 350/250/0,5/316/BA/ICS25
Architecture
400
350
400
205
250
316
BA
3.37
100679
4037494164976
ICS25
Pipe 400/250/0,6/316/BA/ICS25
Architecture
400
400
450
205
250
316
BA
3.82
100680
4037494164983
ICS25
Pipe 450/250/0,6/316/BA/ICS25
Architecture
400
450
500
205
250
316
BA
4.59
100681
4037494164990
ICS25
Pipe 500/250/0,6/316/BA/ICS25
Architecture
400
500
550
205
250
316
BA
5.07
100682
4037494165010
ICS25
Pipe 600/250/0,6/316/BA/ICS25
Architecture
400
600
650
205
250
316
BA
6.01
Sıkıştırılmış görünümü göster (28 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Schiedel
- Pipe 250mm
Sipariş numarası
114610
Shorttext
ICS 25
Son değişiklik
14.11.2025 10:17:05
Parça
Anahtar Kelimeler
Pipe
Stainless steel
system
Sınıflandırmalar
By BIM categories
BIM_CHIMNEYS Chimneys
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Çift duvarlı emisyon hattı (yapı elemanı)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model