2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Bend 230/45/0,5/316/BA/ICS25

Expand Table
Tüm tedarikçi ülkeler/bölgeler
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
SAP Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
W1 [mm]
Material / Liner
ML
Surface Liner
SL
Weight
WG [kg]
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
111937
4037494920374
ICS25
Bend 100/45/0,5/316/BA/ICS25
Architecture
400
100
150
75
115
45
316
BA
1.11
100757
4037494165508
ICS25
Bend 130/45/0,5/316/BA/ICS25
Architecture
400
130
180
80
120
45
316
BA
1.37
112487
4037494920381
ICS25
Bend 130/45/0,5/316/BA/ICS25
Architecture
400
130
180
80
120
45
316
BA
1.37
100758
4037494165515
ICS25
Bend 150/45/0,5/316/BA/ICS25
Architecture
400
150
200
85
125
45
316
BA
1.54
112806
4037494920398
ICS25
Bend 150/45/0,5/316/BA/ICS25
Architecture
400
150
200
85
125
45
316
BA
1.54
100759
4037494165522
ICS25
Bend 180/45/0,5/316/BA/ICS25
Architecture
400
180
230
90
130
45
316
BA
1.80
113246
4037494920404
ICS25
Bend 180/45/0,5/316/BA/ICS25
Architecture
400
180
230
90
130
45
316
BA
1.80
100760
4037494165539
ICS25
Bend 200/45/0,5/316/BA/ICS25
Architecture
400
200
250
95
135
45
316
BA
2.15
114388
4037494920411
ICS25
Bend 200/45/0,5/316/BA/ICS25
Architecture
400
200
250
95
135
45
316
BA
2.15
101292
4037494495452
ICS25
Bend 230/45/0,5/316/BA/ICS25
Architecture
400
230
280
105
145
45
316
BA
2.53
114968
4037494920428
ICS25
Bend 230/45/0,5/316/BA/ICS25
Architecture
400
230
280
105
145
45
316
BA
2.53
100761
4037494165546
ICS25
Bend 250/45/0,5/316/BA/ICS25
Architecture
400
250
300
105
145
45
316
BA
2.82
111303
4037494920435
ICS25
Bend 250/45/0,5/316/BA/ICS25
Architecture
400
250
300
105
145
45
316
BA
2.82
100762
4037494165553
ICS25
Bend 300/45/0,5/316/BA/ICS25
Architecture
400
300
350
115
155
45
316
BA
3.83
100763
4037494165560
ICS25
Bend 350/45/0,5/316/BA/ICS25
Architecture
400
350
400
130
170
45
316
BA
4.42
100764
4037494165577
ICS25
Bend 400/45/0,6/316/BA/ICS25
Architecture
400
400
450
152
196
45
316
BA
5.00
100765
4037494165584
ICS25
Bend 450/45/0,6/316/BA/ICS25
Architecture
400
450
500
162
206
45
316
BA
7.88
100766
4037494165591
ICS25
Bend 500/45/0,6/316/BA/ICS25
Architecture
400
500
550
172
216
45
316
BA
9.13
100767
4037494165614
ICS25
Bend 600/45/0,6/316/BA/ICS25
Architecture
400
600
650
192
236
45
316
BA
11.87
Sıkıştırılmış görünümü göster (28 yapılandırılabilir ürünler)
Sipariş numarası114968
ShorttextICS 25
Son değişiklik14.11.2025 10:17:05
Parça