2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Top_plate 350/200/0,5/316/BA/ICS25

Expand Table
Tüm tedarikçi ülkeler/bölgeler
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
X [mm]
Y [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
101070
4037494917855
ICS25
Top_plate 80/200/0,5/316/BA/ICS25
Architecture
400
80
130
155
95
188
256
200
316
BA
1.65
101071
4037494917862
ICS25
Top_plate 100/200/0,5/316/BA/ICS25
Architecture
400
100
150
155
95
208
276
200
316
BA
2.07
101072
4037494917879
ICS25
Top_plate 130/200/0,5/316/BA/ICS25
Architecture
400
130
180
155
95
238
306
200
316
BA
2.69
101073
4037494917886
ICS25
Top_plate 150/200/0,5/316/BA/ICS25
Architecture
400
150
200
155
95
258
326
200
316
BA
3.11
101074
4037494917893
ICS25
Top_plate 180/200/0,5/316/BA/ICS25
Architecture
400
180
230
155
95
278
356
200
316
BA
3.73
101075
4037494164181
ICS25
Top_plate 200/200/0,5/316/BA/ICS25
Architecture
400
200
250
155
95
285
353
200
316
BA
4.15
101341
4037494494363
ICS25
Top_plate 230/200/0,5/316/BA/ICS25
Architecture
400
230
280
155
95
315
383
200
316
BA
4.77
101076
4037494164198
ICS25
Top_plate 250/200/0,5/316/BA/ICS25
Architecture
400
250
300
155
95
335
403
200
316
BA
5.19
101077
4037494164204
ICS25
Top_plate 300/200/0,5/316/BA/ICS25
Architecture
400
300
350
155
95
385
453
200
316
BA
6.22
101078
4037494164211
ICS25
Top_plate 350/200/0,5/316/BA/ICS25
Architecture
400
350
400
155
95
435
503
200
316
BA
7.26
101079
4037494164228
ICS25
Top_plate 400/200/0,6/316/BA/ICS25
Architecture
400
400
450
155
95
485
553
200
316
BA
8.07
101080
4037494164235
ICS25
Top_plate 450/200/0,6/316/BA/ICS25
Architecture
400
450
500
155
95
535
603
200
316
BA
9.08
101081
4037494164242
ICS25
Top_plate 500/200/0,6/316/BA/ICS25
Architecture
400
500
550
155
95
585
653
200
316
BA
10.09
101082
4037494164266
ICS25
Top_plate 600/200/0,6/316/BA/ICS25
Architecture
400
600
650
155
95
685
753
200
316
BA
12.10
101083
4037494164273
ICS25
Top_plate 700/200/0,6/316/BA/ICS25
Architecture
400
700
750
155
95
785
853
200
316
BA
14.12
143301
4051921617019
ICS25
Top_plate 750/-/0,6/316/BA/ICS25
Architecture
400
750
800
155
95
950
870
195
316
BA
33.35
119055
4051921085511
ICS25
Top_plate 800/-/0,6/316/BA/ICS25
Architecture
400
800
850
155
95
1000
920
195
316
BA
30.00
143313
4051921617132
ICS25
Top_plate 850/-/0,6/316/BA/ICS25
Architecture
400
850
900
155
95
1050
970
195
316
BA
37.79
Sıkıştırılmış görünümü göster (20 yapılandırılabilir ürünler)
Sipariş numarası101078
ShorttextICS 25
Son değişiklik14.11.2025 10:17:08
Parça