Weidmueller 1059330005

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Color of coat
BAB378
Category
AAD244
color anti-kink sleeve
AAK270
1
1059330005
IE-C5DD4UG0005MSSMCS-E
PROFINET Cable (assembled) M12 D-code – IP 67 straight socket, M12 D-code – IP 67 straight pin, Number of poles: 4, Length: 0.5 m
Ready-for-connection PROFINET data lines with copper wires.
4050118000351
Weidmueller Group
green
5
black
Sıkıştırılmış görünümü göster (1 ürün)
Sipariş numarası1059330005
ShorttextIE-C5DD4UG0005MSSMCS-E
Son değişiklik12.12.2025 12:13:46
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 15.0

27-06-03-08 Patch cord copper (data cable )
55
YesДа
blackчерный
1x41x4
SF/UTPSF/UTP
withoutбез
M12M12
M12M12
YesДа
TARICTARIC
greenзеленый
YesДа
YesДа
YesДа
YesДа
According to IEC 60332-3-24В соответствии с МЭК 60332-3-24
IP67IP67