Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
1025950010 - IE-C5DD4UG0010MCSMCS-E
Weidmüller
...
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
1025950010 - IE-C5DD4UG0010MCSMCS-E
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1025950010
Vertical Mode
Expand Table
Reset filters
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Color of coat
BAB378
Category
AAD244
color anti-kink sleeve
AAK270
1
1025950010
IE-C5DD4UG0010MCSMCS-E
PROFINET Cable (assembled) M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Number of poles: 4, Length: 1 m
Ready-for-connection PROFINET data lines with copper wires.
4032248830855
Weidmueller Group
green
5
black
Sıkıştırılmış görünümü göster (1 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Weidmüller
- 1025950010
Sipariş numarası
1025950010
Shorttext
IE-C5DD4UG0010MCSMCS-E
Son değişiklik
10.04.2026 11:00:57
Parça
Anahtar Kelimeler
Cable
Electric engineering
Patch cord copper
automation
data cable
process control engineering
wire
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-06-03-08 Patch cord copper (data cable )
Category
5
flame retardant version
Yes
color anti-kink sleeve
black
cable construction
1x4
cable type
SF/UTP
type of anti-kink sleeve
without
type of connector connection 1
M12
type of connector connection 2
M12
halogen free (according to EN 50267-2-2)
Yes
Type of customs tariff number
TARIC
Color of coat
green
Without halogens
Yes
shielded
Yes
Without halogens as in EN 50267-2-3
Yes
Oil-resistant in accordance EN 60811-2-1
Yes
Flame resistant according to standard
According to IEC 60332-3-24
degree of protection
IP67
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)