Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
1025950060 - IE-C5DD4UG0060MCSMCS-E
Weidmüller
...
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
1025950060 - IE-C5DD4UG0060MCSMCS-E
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1025950060
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Color of coat
BAB378
Category
AAD244
color anti-kink sleeve
AAK270
1
1025950060
IE-C5DD4UG0060MCSMCS-E
PROFINET Cable (assembled) M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Number of poles: 4, Length: 6 m
Ready-for-connection PROFINET data lines with copper wires.
4050118579840
Weidmueller Group
green
5
black
Sıkıştırılmış görünümü göster (1 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Weidmüller
- 1025950060
Sipariş numarası
1025950060
Shorttext
IE-C5DD4UG0060MCSMCS-E
Son değişiklik
12.12.2025 12:13:44
Parça
Anahtar Kelimeler
Cable
Electric engineering
Patch cord copper
automation
data cable
process control engineering
wire
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-06-03-08 Patch cord copper (data cable )
5
5
Yes
Да
black
черный
1x4
1x4
SF/UTP
SF/UTP
without
без
M12
M12
M12
M12
Yes
Да
TARIC
TARIC
green
зеленый
Yes
Да
Yes
Да
Yes
Да
Yes
Да
According to IEC 60332-3-24
В соответствии с МЭК 60332-3-24
IP67
IP67