2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8000090344

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
suitable for outside installation
AAB644
suitable for metric installation
AAB681
ventilation door present
AAB770
1
8000090344
KEBIHS303020S2N0 AL
Metal housing, Width: 300 mm, Height: 300 mm, Depth: 200 mm, untreated, Flange plate: No, M5 hexagonal screw with slot and 10mm distance across flats + hinge
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
4064675855484
Weidmueller Group
Yes
Yes
No
Sıkıştırılmış görünümü göster (1 ürün)
Sipariş numarası8000090344
ShorttextMetal housing, Width: 300 mm, Height: 300 mm, Depth: 200 mm, untreated, Flange plate: No, M5 hexagonal screw with slot and 10mm distance across flats + hinge
LongtextMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Son değişiklik23.06.2025 20:17:22
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Customs Tariff Number85389099
Description longMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Description shortMetal housing, Width: 300 mm, Height: 300 mm, Depth: 200 mm, untreated, Flange plate: No, M5 hexagonal screw with slot and 10mm distance across flats + hinge
GTIN-Code4064675855484
Order Number8000090344
Product websitehttps://eshop.weidmueller.com/p/8000090344
Use Casehttps://eshop.weidmueller.com/p/8000090344
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 Çevrili alan (boş)
Ürün tipiKEBIHS303020S2N0 AL
GTIN4064675855484
üreti̇ci̇ni̇n ürün madde numarasi8000090344
Üretici adıWeidmueller Group
MarkaKlippon®
ek bağlantının adresihttps://eshop.weidmueller.com/p/8000090344
Zemine montaj mümkündürNo
Duvar montajı mümkünYes

ECLASS 13.0

27-18-01-01 Çevrili alan (boş)
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKEBIHS303020S2N0 AL
GTIN4064675855484
product article number of manufacturer8000090344
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks1
address of additional linkhttps://eshop.weidmueller.com/p/8000090344
Color number according to RAL7001
height300
colorSilver
depth205.6
materialstainless steel - 1.4301
Assembly on floor is possibleNo
Wall assembly possibleYes
width300
MaterialStainless steel
Mounting plate presentNo
Surfaceuntreated
degree of protectionIP66

ECLASS 12.0

27-18-01-01 Çevrili alan (boş)
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
customs tariff number (TARIC)85389099
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKEBIHS303020S2N0 AL
GTIN4064675855484
product article number of manufacturer8000090344
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks1
address of additional linkhttps://eshop.weidmueller.com/p/8000090344
Color number according to RAL7001
height300
colorSilver
depth205.6
materialstainless steel - 1.4301
Assembly on floor is possibleNo
Wall assembly possibleYes
width300
MaterialStainless steel
Mounting plate presentNo
Surfaceuntreated
degree of protectionIP66

ETIM 10.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor installationYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors1
Number of locks1
RAL-number7001
Height300
ColourSilver
Depth205.6
Materialstainless steel - 1.4301
Width300
Material qualityStainless steel
With mounting plateNo
Surface finishinguntreated
Degree of protection (IP)IP66

ETIM 9.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor set-upYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors1
Number of locks1
RAL-number7001
Height300
ColourSilver
Depth205.6
Materialstainless steel - 1.4301
Width300
Material qualityStainless steel
With mounting plateNo
Surface finishinguntreated
Degree of protection (IP)IP66

ETIM 8.0

EC000261 Enclosure/cabinet (empty)