Create a simple sketch to find similar parts




| Sipariş numarası | 8000090345 |
| Shorttext | Metal housing, Width: 300 mm, Height: 400 mm, Depth: 200 mm, untreated, Flange plate: No, M5 hexagonal screw with slot and 10mm distance across flats + hinge |
| Longtext | Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet. |
| Son değişiklik | 23.06.2025 20:17:22 |
| Parça |