2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Knurled nut DIN 466-M4-ZB

Expand Table
TR
1/5
E+G PARTNUMBER
PARTNUMBER
Thread
D1
D2 [mm]
D3 [mm]
H [mm]
K [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
1
2
3
4
5
6
7
8
9
DIN 466-M2-ZB
M2
9
4.5
5.3
2.0
0.0008
73181692
YES
Product details
DIN 466-M2,5-ZB
M2,5
11
5.0
6.5
2.5
0.0021
73181692
YES
Product details
DIN 466-M3-ZB
M3
12
6.0
7.5
2.5
0.0030
73181692
YES
Product details
DIN 466-M4-ZB
M4
16
8.0
9.5
3.5
0.0067
73181692
YES
Product details
DIN 466-M5-ZB
M5
20
10.0
11.5
4.0
0.0120
73181692
YES
Product details
DIN 466-M6-ZB
M6
24
12.0
15.0
5.0
0.0220
73181692
YES
Product details
DIN 466-M8-ZB
M8
30
16.0
18.0
6.0
0.0440
73181692
YES
Product details
DIN 466-M10-ZB
M10
36
20.0
23.0
8.0
0.0843
73181692
YES
Product details
DIN 466-M12-ZB
M12
40
22.0
25.0
10.0
0.1187
73181692
YES
Product details
Sıkıştırılmış görünümü göster (9 ürün)
Sipariş numarasıDIN 466-M4-ZB
ShorttextKnurled nuts, Steel, zinc plated
Son değişiklik15.10.2025 08:33:17
Parça
Anahtar Kelimeler

Sınıflandırmalar

By Functionality

BYFUNC_SCREWING Screwing
BYFUNC_FIXING Fixing

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-11-07-10 Elle takılan somun
23-11-07-16 Somun, tahriksiz

ECLASS 11.1

23-11-07-10 Elle takılan somun

ECLASS 10.1

23-11-07-08 Kıvrımlı somun

ECLASS 10.0.1

23-11-07-08 Kıvrımlı somun

ECLASS 9.1

23-11-07-08 Kıvrımlı somun

ECLASS 9.0

23-11-07-08 Knurled nut

ECLASS 8.1

23-11-07-08 Knurled nut

ECLASS 8.0

23-11-07-08 Knurled nut

ECLASS 7.1

23-11-07-08 Knurled nut

ECLASS 7.0

23-11-07-08 Knurled nut

ECLASS 6.2

23-11-07-08 Knurled nut

ECLASS 6.1

23-11-07-08 Knurled nut

ECLASS 6.0

23-11-07-08 Knurled nut

ECLASS 5.1

23-11-07-08 Knurled nut

ETIM 10.0

EC002366 Eye nut
EC003863 Nut
EC000096 Slide nut

ETIM 7.0

EC002366 Lifting eye nut

Standards

DIN-4x-46x-DIN 466 DIN 466