Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
CWP - Link Cables
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
CWP - Link Cables
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CWP0.7-M03-M03-S40-200
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
No.
NO
Wire End Number Selection: Left
WEL
Wire End Number Selection: Left
WELN
Wire End Number Selection: Right
WER
Wire End Number Selection: Right
WERN
S(Stroke) 10mm Increment
S [mm]
L (Outer Length) 10mm Increment
L [mm]
Wire Dia.
WD [mm]
Outer Tube Dia.
OD [mm]
Outer End M(Coarse Thread)
OEM
Included Nut B
NTB [mm]
Included Nut T
NTT [mm]
With Bracket
ALT
1
2
3
CWP0.7-M03-M03-S40-200
0.7
M
03
M
03
40
200
0.75
5
M5
8
3.2
w/o Bracket
CWP1.2-M03-M03-S40-200
1.2
M
03
M
03
40
200
1.20
5
M6
10
3.6
w/o Bracket
CWP2.0-M03-M03-S40-300
2.0
M
03
M
03
40
300
2.00
6
M8
13
5.0
w/o Bracket
Sıkıştırılmış görünümü göster (3 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Misumi
- CWP
Shorttext
Link Cables
Son değişiklik
29.11.2024 04:28:23
Parça