2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

759157

Expand Table
1/5
LUH-ALEV 160K-FI
LUH_ALEV_160K_FI
Artikelnummer des Herstellers
MANUID
Kurzbeschreibung
DESCSHORT
EAN
Name des Herstellers
MANUNAME
Planlieferzeit
DELTIME
Rad-Ø
RADDURCHM [mm]
Radbreite
RADBREITE [mm]
LAGER
Tragfähigkeit bei 4 km
TRAGF4KMH [kg]
Gesamthöhe
HEIGHT [mm]
Plattengröße
PLATTE [mm]
Stückgewicht (kg)
WEIGHT [kg]
Material Laufbelag
MATERIALLAUFB
Material Radkörper
MATERIALRADK
1
759157
LUH-ALEV 160K-FI
4047526118570
Blickle Räder+Rollen GmbH u. Co. KG
5
160
50
Kugellager
400
202
140 x 110
3.498
Gummi
Aluminium-Druckguss
Sıkıştırılmış görünümü göster (1 ürün)
Sipariş numarası759157
ShorttextLUH-ALEV 160K-FI
Son değişiklik22.05.2025 14:20:40
Parça
Anahtar Kelimeler

Sınıflandırmalar

By Functionality

BYFUNC_ROLLING Rolling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-37-02-01 Yönlendirme rulosu
Compare multiple parts
Add at least 2 products with