2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-013-015 MC-FS-4W

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Product Type
PRODUCTTYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Additional Function
ADDITIONALFUNCTION
Colour
COLOUR
Body Colour
BODYCOLOUR
Body Material
BODYMATERIAL
Material
MATERIAL
L
L
1
2
3
4
140-013-014
MC-FS-4SW
4510932017930
Standard
Magnetic Catch
Horizontal (recessed)
69
7
45
6.7
9.7
One-touch Installation
White/Ivory
White
Polyamide (PA)
Neodymium
45
140-013-015
MC-FS-4W
4510932017923
Standard
Magnetic Catch
Horizontal (recessed)
25
2.5
45
6.7
9.7
One-touch Installation
Black
White
ABS
Ferrite
45
140-013-016
MC-FS-2W
4510932017909
Standard
Magnetic Catch
Horizontal (recessed)
15
1.5
26.5
6.7
9.7
One-touch Installation
Black
White
ABS
Ferrite
26.5
140-013-017
MC-FS-2SW
4510932017916
Standard
Magnetic Catch
Horizontal (recessed)
34
3.5
26.5
6.7
9.7
One-touch Installation
White/Ivory
White
ABS
Neodymium
26.5
Sıkıştırılmış görünümü göster (4 ürün)
ShorttextMagnetic Catch
Son değişiklik20.10.2025 13:47:22
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties