2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MGPWM32-1

Expand Table
EN
1/5
Wide type
TYPE
Bearing type
BEARING
Bore size
BORE [mm]
Port thread type
THREAD1
Auto switch
AUTOSWITCH
Lead wire length
LEAD
Number of auto switches
NUMBER
Stroke
STROKE [mm]
Position
POS [mm]
Stroke option
STOP
Comment
COM
Made to order
OMSC
Thread on/off
THREAD2
1|MGPWM20
2|MGPWM25
3|MGPWM32
4|MGPWM40
5|MGPWM50
6|MGPWM63
(W) Wide Type
(M) Slide bearing
20
(-) Rc
(-) Without autoswitch (Built-in magnet)
N/A
N/A
1
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
(W) Wide Type
(M) Slide bearing
25
(-) Rc
(-) Without autoswitch (Built-in magnet)
N/A
N/A
1
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
(W) Wide Type
(M) Slide bearing
32
(-) Rc
(-) Without autoswitch (Built-in magnet)
N/A
N/A
1
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
(W) Wide Type
(M) Slide bearing
40
(-) Rc
(-) Without autoswitch (Built-in magnet)
N/A
N/A
5
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
(W) Wide Type
(M) Slide bearing
50
(-) Rc
(-) Without autoswitch (Built-in magnet)
N/A
N/A
5
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
(W) Wide Type
(M) Slide bearing
63
(-) Rc
(-) Without autoswitch (Built-in magnet)
N/A
N/A
5
0
Manufacturable stroke
Please confirm the conditions of use with SMC
(-) None
on
Sıkıştırılmış görünümü göster (6 yapılandırılabilir ürünler)
ShorttextCompact Guide Cylinder/Wide Type
Son değişiklik19.02.2026 14:24:39
Parça

Sınıflandırmalar