2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MFST12

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Material of Housing Section
MATH
Surface Treatment of Housing Section
STH
Material of Bushing Section
MATB
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
L
L [mm]
H
H [mm]
T
T [mm]
M
M
P.C.D.
PCD [mm]
1
2
3
4
5
6
7
8
9
MFST6
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
6
+0.022/0
12
22
23
6
M3
17
MFST8
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
8
+0.028/0
15
27
27
6
M3
21
MFST10
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
10
+0.028/0
19
32
34
8
M4
26
MFST12
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
12
+0.034/0
21
32
37
8
M4
29
MFST13
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
13
+0.034/0
23
32
38
8
M4
30
MFST16
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
16
+0.034/0
28
37
43
8
M4
35
MFST20
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
20
+0.041/0
32
42
48
10
M5
39
MFST25
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
25
+0.041/0
40
58
56
10
M5
47
MFST30
no Seal
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy Solid Lubricant Embedded
30
+0.041/0
45
68
66
12
M6
55
Sıkıştırılmış görünümü göster (9 yapılandırılabilir ürünler)
ShorttextMini Flanged Oil Free Bushings
Son değişiklik29.11.2024 04:06:10
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties