Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MPBR - Oil Free Bushings - Copper Alloy Straight Standard - Inner Diameter E7 Outer Diameter r6 Type
Misumi
...
Oil Free Bushings
MPBR - Oil Free Bushings - Copper Alloy Straight Standard - Inner Diameter E7 Outer Diameter r6 Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MPBR12-10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
d
DD [mm]
d Tolerance
DDTOL [mm]
L Selection
L
D
D [mm]
D Outer Diameter Tolerance r6
DTOL [mm]
Thickness (N)
T [mm]
Housing Dia. (Reference)
HD [mm]
Housing Diameter Tolerance H7
HDTOL [mm]
1
2
3
4
5
6
7
8
9
10
MPBR5-8
High Tensile Copper Alloy Solid Lubricant Embedded
5
+0.032/+0.020
8
9
+0.028/+0.019
2
9
+0.015/0
MPBR6-8
High Tensile Copper Alloy Solid Lubricant Embedded
6
+0.032/+0.020
8
10
+0.028/+0.019
2
10
+0.015/0
MPBR8-8
High Tensile Copper Alloy Solid Lubricant Embedded
8
+0.040/+0.025
8
12
+0.034/+0.023
2
12
+0.018/0
MPBR10-8
High Tensile Copper Alloy Solid Lubricant Embedded
10
+0.040/+0.025
8
14
+0.034/+0.023
2
14
+0.018/0
MPBR12-10
High Tensile Copper Alloy Solid Lubricant Embedded
12
+0.050/+0.032
10
18
+0.034/+0.023
3
18
+0.018/0
MPBR15-12
High Tensile Copper Alloy Solid Lubricant Embedded
15
+0.050/+0.032
12
21
+0.041/+0.028
3
21
+0.021/0
MPBR16-12
High Tensile Copper Alloy Solid Lubricant Embedded
16
+0.050/+0.032
12
22
+0.041/+0.028
3
22
+0.021/0
MPBR20-15
High Tensile Copper Alloy Solid Lubricant Embedded
20
+0.061/+0.040
15
28
+0.041/+0.028
4
28
+0.021/0
MPBR25-16
High Tensile Copper Alloy Solid Lubricant Embedded
25
+0.061/+0.040
16
33
+0.050/+0.034
4
33
+0.025/0
MPBR30-16
High Tensile Copper Alloy Solid Lubricant Embedded
30
+0.061/+0.040
16
38
+0.050/+0.034
4
38
+0.025/0
Sıkıştırılmış görünümü göster (10 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Misumi
- MPBR
Shorttext
Oil Free Bushings - Copper Alloy Straight Standard - Inner Diameter E7 Outer Diameter r6 Type
Son değişiklik
29.11.2024 04:06:11
Parça
Anahtar Kelimeler
Bushings
Copper Alloy
Inner Diameter
Oil Free
Outer Diameter
Standard
Straight
Type
metric
Sınıflandırmalar
CNS
CNSERPBASE Object Properties