2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HOAEM75

Expand Table
1/5
Part No.
PN
Type
TYPE
Material
MAT
Surface Treatment
ST
Nominal Dia.
NO
D
D [mm]
A
A [mm]
A1
A1 [mm]
B
B [mm]
D1
D1 [mm]
P.C.D.
PCD [mm]
d1
DD1 [mm]
t
TT [mm]
1
2
3
4
5
6
7
8
HOAEM38
HOAEM
1035 Carbon Steel
Acrylic Baking Finish
38
38.0
61
28
63
66.0
52.0
6.6
1.2
HOAEM50
HOAEM
1035 Carbon Steel
Acrylic Baking Finish
50
48.6
78
35
82
79.0
65.0
6.6
1.5
HOAEM65
HOAEM
1035 Carbon Steel
Acrylic Baking Finish
65
63.5
90
35
89
91.5
77.5
6.6
1.6
HOAEM75
HOAEM
1035 Carbon Steel
Acrylic Baking Finish
75
75.0
100
35
94
111.0
94.0
9.0
2.0
HOAEM100
HOAEM
1035 Carbon Steel
Acrylic Baking Finish
100
98.0
130
45
124
136.0
119.0
9.0
2.0
HOAEM113
HOAEM
1035 Carbon Steel
Acrylic Baking Finish
113
112.0
138
50
140
152.0
134.0
9.0
2.0
HOAEM125
HOAEM
1035 Carbon Steel
Acrylic Baking Finish
125
124.0
149
55
151
168.0
148.0
9.0
2.0
HOAEM150
HOAEM
1035 Carbon Steel
Acrylic Baking Finish
150
149.0
174
60
176
193.0
173.0
9.0
2.0
Sıkıştırılmış görünümü göster (8 yapılandırılabilir ürünler)
ShorttextPiping Parts for Aluminum Duct Hoses - Elbow
Son değişiklik29.11.2024 04:26:58
Parça

Sınıflandırmalar

Compare multiple parts
Add at least 2 products with