Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® Glyd Ring® T
Turcon® Glyd Ring® T - Piston, double actions sealing elements from Turcon® and Zurcon® material
Trelleborg
...
Turcon® Glyd Ring® T
Turcon® Glyd Ring® T - Piston, double actions sealing elements from Turcon® and Zurcon® material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PT0201250-M12N
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part. No
PARTNO
Bore Diameter H9
DN [mm]
Groove Diameter h9
D1 [mm]
Groove Width +0.2
L1 [mm]
Radius
R1 [mm]
Groove
NUT
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Radial clearance S max.
S [mm]
Seal Ring Material
MC
O-Ring Material
OM
Type
AUS
74
|
PT0301050-M12N
75
|
PT0301080-M12N
76
|
PT0201100-M12N
77
|
PT0301100-M12N
78
|
PT0401100-M12N
79
|
PT0301150-M12N
80
|
PT0201200-M12N
81
|
PT0301200-M12N
82
|
PT0401200-M12N
83
|
PT0201250-M12N
84
|
PT0301250-M12N
85
|
PT0401250-M12N
86
|
PT0301270-M12N
87
|
PT0301300-M12N
88
|
PT0401300-M12N
89
|
PT0201320-M12N
90
|
PT0401350-M12N
91
|
PT0301400-M12N
PT0201050
105.0
94.0
4.2
1
without Groove
0-50
10 MPa
0.7
Turcon® M12
NBR-70 Shore A
light application
PT0301050
105.0
89.5
6.3
1.3
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
standard application
PT0301080
108.0
92.5
6.3
1.3
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
standard application
PT0201100
110.0
99.0
4.2
1
without Groove
0-50
10 MPa
0.7
Turcon® M12
NBR-70 Shore A
light application
PT0301100
110.0
94.5
6.3
1.3
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
standard application
PT0401100
110.0
89.0
8.1
1.8
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
heavy-duty application
PT0301150
115.0
99.5
6.3
1.3
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
standard application
PT0201200
120.0
109.0
4.2
1
without Groove
0-50
10 MPa
0.7
Turcon® M12
NBR-70 Shore A
light application
PT0301200
120.0
104.5
6.3
1.3
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
standard application
PT0401200
120.0
99.0
8.1
1.8
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
heavy-duty application
PT0201250
125.0
114.0
4.2
1
without Groove
0-50
10 MPa
0.7
Turcon® M12
NBR-70 Shore A
light application
PT0301250
125.0
109.5
6.3
1.3
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
standard application
PT0401250
125.0
104.0
8.1
1.8
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
heavy-duty application
PT0301270
127.0
111.5
6.3
1.3
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
standard application
PT0301300
130.0
114.5
6.3
1.3
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
standard application
PT0401300
130.0
109.0
8.1
1.8
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
heavy-duty application
PT0201320
132.0
121.0
4.2
1
without Groove
0-50
10 MPa
0.7
Turcon® M12
NBR-70 Shore A
light application
PT0401350
135.0
114.0
8.1
1.8
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
standard application
PT0301400
140.0
124.5
6.3
1.3
without Groove
0-50
10 MPa
0.8
Turcon® M12
NBR-70 Shore A
light application
Sıkıştırılmış görünümü göster (166 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Trelleborg
- Turcon® Glyd Ring® T
Shorttext
Piston, double actions sealing elements from Turcon® and Zurcon® material
Son değişiklik
21.07.2023 07:25:30
Parça
Anahtar Kelimeler
Fluid
Industrial Sealing
Piston Seals
Sealing Systems
Systems
double actions
material
piston
sealing elements
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Type Code
PT0201250-M12N