6013-125320-2/2-way direct acting solenoid valve

Expand Table
EN
1/5
Bürkert-ITEM-No.
BUNR
Circuit function
WW
Orifice size
DN [mm]
Body material
WKST
Sealing material
DWST
Voltage/Frequency
SPFR [V/Hz]
Port connection
LTA
Weight
CNSMASSEXACT [kg]
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
125306
A
4.0
MS
FPM
24/DC
G1/4
0.438
125318
A
4.0
VA
FPM
24/DC
G1/4
0.415
126107
A
4.0
MS
EPDM
24/DC
G1/4
0.451
125307
A
4.0
MS
FPM
24/50
G1/4
0.431
125319
A
4.0
VA
FPM
24/50
G1/4
0.410
126108
A
4.0
MS
EPDM
24/50
G1/4
0.465
125308
A
4.0
MS
FPM
110/50
G1/4
0.423
126085
A
4.0
VA
FPM
110/50
G1/4
0.408
126109
A
4.0
MS
EPDM
110/50
G1/4
0.465
125309
A
4.0
MS
FPM
230/50
G1/4
0.428
125320
A
4.0
VA
FPM
230/50
G1/4
0.409
126110
A
4.0
MS
EPDM
230/50
G1/4
0.445
125311
A
6.0
MS
FPM
24/DC
G1/4
0.436
126086
A
6.0
VA
FPM
24/DC
G1/4
0.417
126111
A
6.0
MS
EPDM
24/DC
G1/4
0.451
125312
A
6.0
MS
FPM
24/50
G1/4
0.430
126087
A
6.0
VA
FPM
24/50
G1/4
0.411
126112
A
6.0
MS
EPDM
24/50
G1/4
0.465
125313
A
6.0
MS
FPM
110/50
G1/4
0.424
Sıkıştırılmış görünümü göster (142 ürün)
Sipariş numarası125320
ShorttextPlunger valve 2/2 way direct-acting
Son değişiklik06.10.2025 12:24:31
Parça

Sınıflandırmalar

By Functionality

BYFUNC_ADJUSTING Adjusting

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-22-06-01 Manyetik valf
27-22-06 Solenoid valf

ECLASS 8.0

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.1

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.0

27-22-06 Electromagnetic valve equiqment

ECLASS 6.0

27-22-06 Solenoid valve

ETIM 10.0

EC010261 Solenoid valve

ETIM 6.0

EC001888 Magnet valve