6012-134223-3/2-Way-mini-solenoid-valve

Expand Table
EN
1/5
Önizleme görüntüsü
PREVIEWPERLINE
Bürkert-ITEM-No.
BUNR
Circuit function
WW
Orifice size
DN [mm]
Port connection
LTA
Kv-Value-Water
KV [m³/h]
effective power
LEIS [W]
Pressure range
DB
Voltage/Frequency
U [V/Hz]
Body material
WKST
manual override
HB
Plug pattern
SB
Weight
CNSMASSEXACT [kg]
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
134213
D
1.6
G1/8
0.060
4
0-6
024/50
Ms
-
C
0.125
134214
D
1.6
G1/8
0.060
4
0-6
110/50
Ms
-
C
0.125
134215
D
1.6
G1/8
0.060
4
0-6
230/50
Ms
-
C
0.121
134216
D
1.2
G1/8
0.045
4
0-10
024/DC
VA
-
C
0.117
134217
D
1.2
G1/8
0.045
4
0-10
024/50
VA
-
C
0.117
134218
D
1.2
G1/8
0.045
4
0-10
110/50
VA
-
C
0.125
134219
D
1.2
G1/8
0.045
4
0-10
230/50
VA
-
C
0.117
134220
D
1.6
G1/8
0.060
4
0-6
024/DC
VA
-
C
0.117
134221
D
1.6
G1/8
0.060
4
0-6
024/50
VA
-
C
0.117
134222
D
1.6
G1/8
0.060
4
0-6
110/50
VA
-
C
0.125
134223
D
1.6
G1/8
0.060
4
0-6
230/50
VA
-
C
0.116
161063
C
1.2
Flansch
0.045
4
0-10
024/DC
PA
HA17
B
0.077
161904
C
1.2
G1/8
0.045
4
0-10
024/DC
Ms
-
B
0.130
163569
C
1.2
M5
0.045
4
0-10
024/DC
Ms
-
B
0.106
163570
C
1.2
M5
0.045
4
0-10
024/50
Ms
-
B
0.106
163571
C
1.2
M5
0.045
4
0-10
110/50
Ms
-
B
0.105
163572
C
1.2
M5
0.045
4
0-10
230/50
Ms
-
B
0.105
163573
C
1.6
M5
0.060
4
0-6
024/DC
Ms
-
B
0.106
163574
C
1.6
M5
0.060
4
0-6
024/50
Ms
-
B
0.105
Sıkıştırılmış görünümü göster (160 ürün)
Sipariş numarası134223
ShorttextPlunger valve 3/2 way direct-acting
Son değişiklik06.10.2025 12:24:31
Parça

Sınıflandırmalar

By Functionality

BYFUNC_CONVEYING Conveying
BYFUNC_ADJUSTING Adjusting

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

37-01-02-01 Kapatma valfı
37-01-02 Küre valf
27-22-06 Solenoid valf

ECLASS 6.0

37-01-02-01 Shut-off valve
37-01-02 Globe valve
27-22-06 Solenoid valve

ECLASS 5.1

27-22-06 Solenoid valve