Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Standards
DIN
9x
96x
DIN 966
BN 14068 - Pozi oval countersunk head machine screws form Z (DIN 966A; ~ISO 7047), steel 4.8, zinc plated blue
Standards
...
DIN 966
BN 14068 - Pozi oval countersunk head machine screws form Z (DIN 966A; ~ISO 7047), steel 4.8, zinc plated blue
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 14068 2099446 cross recessed oval countersunk head machine screw A M4x25-Z
Vertical Mode
Expand Table
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
material
BNMAT
Surface
BNSURFACE
Nominal thread diameter
D [mm]
Nominal core diameter
D3 [mm]
Pitch
P [mm]
Nominal length
L [mm]
Head diameter
DK [mm]
Distance from the last full form thread to the bearing face max.
A [mm]
Thread length min.
B [mm]
Height of the raised ~
F [mm]
Head height max.
K [mm]
Radius of curvature of the lens head ~
RT [mm]
Transition radius under head max.
R [mm]
Wing diameter of cross recesses
M [mm]
9
|
A M3x10-Z
10
|
A M3x12-Z
11
|
A M3x16-Z
12
|
A M4x6-Z
13
|
A M4x8-Z
14
|
A M4x10-Z
15
|
A M4x12-Z
16
|
A M4x16-Z
17
|
A M4x20-Z
18
|
A M4x25-Z
19
|
A M4x30-Z
20
|
A M4x40-Z
21
|
A M5x8-Z
22
|
A M5x10-Z
23
|
A M5x12-Z
24
|
A M5x16-Z
25
|
A M5x20-Z
26
|
A M5x25-Z
2099322
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
8.000
5.600
1.000
5.350
0.750
1.650
6.000
0.800
3.100
2099330
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
10.000
5.600
1.000
7.350
0.750
1.650
6.000
0.800
3.100
2099349
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
12.000
5.600
1.000
9.350
0.750
1.650
6.000
0.800
3.100
2099357
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
3.000
2.387
0.500
16.000
5.600
1.000
13.350
0.750
1.650
6.000
0.800
3.100
2099365
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
6.000
7.500
1.400
2.400
1.000
2.200
8.000
1.000
4.500
2099373
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
8.000
7.500
1.400
4.400
1.000
2.200
8.000
1.000
4.500
2099381
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
10.000
7.500
1.400
6.400
1.000
2.200
8.000
1.000
4.500
2099403
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
12.000
7.500
1.400
8.400
1.000
2.200
8.000
1.000
4.500
2099411
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
16.000
7.500
1.400
12.400
1.000
2.200
8.000
1.000
4.500
2099438
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
20.000
7.500
1.400
16.400
1.000
2.200
8.000
1.000
4.500
2099446
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
25.000
7.500
1.400
21.400
1.000
2.200
8.000
1.000
4.500
2099454
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
30.000
7.500
1.400
26.400
1.000
2.200
8.000
1.000
4.500
2099462
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
4.000
3.141
0.700
40.000
7.500
1.400
36.400
1.000
2.200
8.000
1.000
4.500
2099470
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
5.000
4.019
0.800
8.000
9.200
1.600
3.900
1.250
2.500
10.000
1.300
5.300
2099489
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
5.000
4.019
0.800
10.000
9.200
1.600
5.900
1.250
2.500
10.000
1.300
5.300
2099497
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
5.000
4.019
0.800
12.000
9.200
1.600
7.900
1.250
2.500
10.000
1.300
5.300
2099500
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
5.000
4.019
0.800
16.000
9.200
1.600
11.900
1.250
2.500
10.000
1.300
5.300
2099519
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
5.000
4.019
0.800
20.000
9.200
1.600
15.900
1.250
2.500
10.000
1.300
5.300
2099527
DIN 966 A
~ISO 7047
Steel 4.8
zinc plated blue
5.000
4.019
0.800
25.000
9.200
1.600
20.900
1.250
2.500
10.000
1.300
5.300
Sıkıştırılmış görünümü göster (36 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Standards
- BN 14068
Sipariş numarası
2099446
Shorttext
Pozi oval countersunk head machine screws form Z (DIN 966A; ~ISO 7047), steel 4.8, zinc plated blue
Son değişiklik
10.03.2025 09:13:13
Parça
Sınıflandırmalar
By Functionality
BYFUNC_CONNECTING Connecting
BYFUNC_SCREWING Screwing
ICS
21.060.10 Schrauben. Bolzen. Gewindestifte
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-11-01-03 Gömme başlı vida
ECLASS 13.0
23-11-01-03 Gömme başlı vida
Head form
Linsensenkkopf
ECLASS 12.0
23-11-01-03 Gömme başlı vida
Head form
Linsensenkkopf
ECLASS 10.1
23-11-01-03 Gömme başlı vida
Publication date of the dimensional standard (year-month)
DIN 966
Tolerance
6g
Product class
A
ECLASS 9.0
23-11-01-03 Countersunk screw, interval drive
Publication date of the dimensional standard (year-month)
DIN 966
Tolerance
6g
Product class
A
Head form
Linsensenkkopf
ECLASS 6.2
23-11-01-03 Countersunk screw
Publication date (year-month)
DIN 966
Tolerance
6g
Product class
A
Head form
Linsensenkkopf
standard letter to the standard number
ISO 4757
Thread design according to standard letter
DIN 202
Order supplement code
Ko
Tolerance information in accordance with norm
ISO 261, ISO 965-2
Product class in accordance with norm
DIN 4759-1
ECLASS 5.1
23-11-01-03 Countersunk screw
Publication date (year-month)
DIN 966
Tolerance
6g
Product class
A
Head form
Linsensenkkopf
Standardized letter as designation of form
ISO 4757
Thread design according to standard letter
DIN 202
Order supplement code
Ko
Tolerance information in accordance with norm
ISO 261, ISO 965-2
Product class in accordance with norm
DIN 4759-1
ECLASS 5.0
23-11-01-03 03
Forme tête
Senkkopf
Norme dimension
DIN 966
Lettre reconn. filetage
M
Lettre reconn. filetage,
DIN 202
Lettre forme, conforme n
DIN 962
Lettre de forme
A
Classe de produit confor
DIN 4759-1
Compléments de commande
Ko
Lettre de forme fente cr
H
Lettre de forme fente cr
ISO 4757
Classe de produit
A
Tolérance
6g
Tolérance, conforme norm
ISO 261, ISO 965-2
ETIM 10.0
EC002385 Wood/timber screw
Head form
Linsensenkkopf
ETIM 9.0
EC002385 Wood/timber screw
Head form
Linsensenkkopf
ETIM 8.0
EC002385 Wood/timber screw
Head form
Linsensenkkopf
ETIM 7.0
EC002385 Chipboard screw
Head form
Linsensenkkopf
PCon
BOLTS_COMMON_COUNTERSUNKHEAD Senkkopfschrauben, Innenantrieb
Winkel des Senkkopfes
90°
Kopfform
Linsensenkkopf
Maßeinheit
mm
Verbindungspunkt auf Schraubenseite
IP1
Verbindungspunkt auf Mutternseite
IP3